FLOWave-8098 Overview
The Type 8098 flowmeter is part of the FLOWave product range. It is based on SAW (Surface
Acoustic Waves) technology and is mainly designed for applications with the highest hygienic
demands. This is achieved by using suitable stainless steel materials, a measuring tube
completely free of any internal parts and an ideal outer hygienic design. FLOWave offers a
range of integrated functions including the advantages of flexibility, ease of cleaning,
compact dimensions, lightweight, easy installation and handling, and is compliant with
numerous standards. Optimal measurement results can be achieved with homogeneous liquids, free
of air and solid particles. For liquids with high viscosity, an integrated viscosity
compensation can be activated. Gas and steam cannot be measured; however, their flow does not
have any negative effect on the device or its operation and other liquids flowing through
afterwards are measured correctly as before. Beside volume flow, a density measurement
optional feature is available. With this option, the mass flow is calculated based on volume
flow and density measurements. Special functions derived from further process values
(differentiation factor (DF), acoustic transmission factor and concentration) offer additional
information about the particular liquid in use.
Provide Feedback