Loading

ColorSight True Color Sensors
Allen-Bradley

These true color sensors feature distance correction technology that confirms consistent color detection at ranges up to 65 mm.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(2)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • Silver, rectangular sensor with side sensing face & top built-in LCD display, 2 static LED indicators & 3 adjustment buttons
Silver, rectangular sensor with side sensing face & top built-in LCD display, 2 static LED indicators & 3 adjustment buttons
Chevron LeftChevron Left
Silver, rectangular sensor with side sensing face & top built-in LCD display, 2 static LED indicators & 3 adjustment buttons
Chevron LeftChevron Left
Allen-Bradley logo

Our Bulletin 46CLR ColorSight™ True Color Sensors feature patent pending distance correction technology that confirms consistent color detection at ranges up to 65 mm (2.6 in.). Additional features include internal storage of up to seven colors and nine adjustable tolerance levels for optimal application flexibility.


  • Includes three models to address your needs:
    • Glare suppression
    • Small spot size (for small object detection)
    • Long range
  • Provides built-in distance correction technology that confirms consistent color detection
  • Internally stores up to seven colors in color match mode and unlimited colors by using IO-Link when connected to CompactLogix™ controllers
  • Allows access to true RGB color and intensity values using IO-Link
  • Features nine adjustable tolerance levels which provides additional flexibility in installation
  • Includes three discrete outputs with auto PNP/NPN
  • Includes IP67 and IP69 zinc die cast rated enclosures
  • Offers embedded IO-Link 1.1 Communication protocol

Additional Information

Sensors on IO-Link Can Enable the Connected Enterprise
Sensors on IO-Link Can Enable the Connected Enterprise

Watch how smart sensors with IO-Link can enable smart machines for The Connected Enterprise®.

Watch Now
IO-Link Technology
IO-Link Technology

IO-Link Technology is a worldwide open-standard protocol that integrates sensors into our Connected Enterprise by connecting the IO-Link enabled device into an IO-Link master module. You can deliver data from the sensor directly into a control system in a very efficient manner. The flexibility of IO-Link capable sensors allows machines to operate more effectively by providing the controller with diagnostics. In addition to product detection, sensors provide detailed and accurate machine health status to improve uptime.

Get Started

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Product Profiles Publication
Bulletin 46CLR ColorSight True Color Sensor Product Profile 46CLR-PP001_-EN-P
Integrated Smart Sensor Solution Quick Reference Guide IOLINK-SP001_-EN-P
Certifications
Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
UK Conformity Assessed UK Conformity Assessed
  • CE Marked for all applicable directives
  • cULus Listed
  • UKCA Marked for all applicable regulations

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Sensors and Switches
  5. Chevron LeftChevron Left ColorSight True Color Sensors
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose