Loading

440P 30 mm Metal Safety Limit Switches
Allen-Bradley

Our Bulletin 440P 30 mm Metal Safety Limit Switches have a range of options including snap action, slow break/make with 2-, 3-, or 4-contact configurations, and a choice of actuator heads.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • Allen-Bradley 440P 30 mm Metal Safety Limit Switches
Allen-Bradley 440P 30 mm Metal Safety Limit Switches
Chevron LeftChevron Left
Allen-Bradley 440P 30 mm Metal Safety Limit Switches
Chevron LeftChevron Left
Allen-Bradley logo

Our Bulletin 440P 30 mm Metal Safety Limit Switches have a range of options including snap action, slow break/make with 2-, 3-, or 4-contact configurations, and a choice of actuator heads. You can rotate the head in 90° increments before installation for easy mounting. These switches conform to EN 50047.

  • Large selection of actuator heads
  • Positive operation, forced disconnection of contacts
  • Snap-action or slow break before make contact blocks
  • Contacts 1 N.C. + 1 N.O., 2 N.C. + 1 N.O. 3 N.C., 2 N.C. + 2 N.O., 3 N.C. + 1 N.O., or 4 N.C.
  • Conforms to EN 50041, EN 1088, EN 60947–5–1, EN 292, and EN 60204–1
  • Typical applications include:
    • Food processing
    • Material handling
    • Packaging
    • Transportation
Additional Information

Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.


You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Miscellaneous Publication
Safety Switches Brochure GLSAFE-BR002_-EN-P
Certifications
Certifications
CCC MarkChina Compulsory Certificate
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
FS Engineer (TÜV Rheinland) CertificateFS Engineer (TÜV Rheinland) Certificate
UK Conformity Assessed UK Conformity Assessed
  • CCC
  • CE Marked for all applicable directives
  • cULus Listed
  • TÜV Certified
  • UKCA Marked for all applicable regulations
Category

Dual channel interlocks suitable for Cat. 3 or 4 systems

Standards Compliance
  • ISO 13849-1
  • IEC/EN 60204-1
  • NFPA 79
  • EN 1088
  • ISO 14119
  • IEC/EN 60947-5-1
  • ANSI B11.19
  • AS 4024.1

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Safety Products
  5. Chevron LeftChevron Left 440P 30 mm Metal Safety Limit Switches
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose