- Consumes up to 60% less power than competitive products
- Offers RFID standard coded (low) or uniquely coded (high) actuators
- Available in two models:
- Power to Release (safety of people)
- Power to Lock (machine protection)
- Product Selection
- Overview
- Documentation
Overview
Our 440G-LZ Guard Locking Switch is designed for partial body access guard doors. This switch combines microprocessor technology with an RFID coded actuator, and it features a locking bolt drive mechanism that locks only when the correct actuator is detected. With this functionality, the switch is TÜV certified to PLe, Cat. 4 (EN/ISO 13849-1) which is the highest level of safety for guard door position and lock monitoring.
Certifications
- CE Marked for all applicable EU directives
- C-tick
- cULus (UL 508)
- TÜV
Safety Classification
- PLe category 4 per ISO 13849-1, SIL 3 per IEC 61508 and IEC 62061
Functional Safety Data
- Guard door sensing and lock monitoring
- PFHd: 9.1 x 10-10
- Dual channel interlock can be suitable for use in application up to PLe (according to ISO 13849-1) and for use up to
SIL 3 systems (according to IEC 62061 and IEC 61508) depending on application characteristics. - Mission time/PTI: 20 years
Standards Compliance
- IEC 60947-5-3
- IEC 60947-5-1
- IEC 61508
- EN ISO 13849-1
- IEC 62061
- ISO 14119
- UL 508
You may also be interested in
Documentation
| Miscellaneous | Publication |
|---|---|
| Safety Switches Brochure | GLSAFE-BR002_-EN-P |