Loading

ASEM 6300B-EW1 Box PC
Allen-Bradley

Add intelligence across your production systems using this easily configurable industrial box PC.
Loading
  1. Product Selection
  2. Overview
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Allen Bradley

The ASEM™ 6300B-EW1 Box PC is a cost-effective entry level industrial PC that is easily configured to meet the needs of each your unique applications. A shallow (SL) configuration offers basic communications only, a medium (S0) configuration offers expanded communications and a deeper (S1) configuration offers expanded communications and PCI expansion slots.

These PCs may be paired with FactoryTalk® View SE or FactoryTalk® Optix™ software to provide the optimal HMI experience within the Rockwell Automation® Connected Enterprise® production system. All PCs come standard with the Windows® 10 IoT Enterprise LTSC operating system but are optionally available without an operating system.

All of them ship with a ThinManager®-ready BIOS preinstalled so you can syndicate applications from a ThinServer™ in a secure location and execute it on the ASEM 6300B-EW1 without the need for a hard drive or operating system, saving you money while dramatically increasing system resilience and cybersecurity.

A runtime license for the FactoryTalk® Remote Access™ Basic is now available free of charge for all ASEM 6300 industrial PCs, including both new units and those you have already purchased and installed. Download it from our Product Compatibility and Download Center to get started.

For installations requiring a local display, check out our ASEM 6300P-EW1 Panel PCs and ASEM 6300M Industrial Monitors.

Overview

  • Cost-effective Atom class Elkhart Lake platform.
  • Built-in features include up to 16 GB of RAM, up to 1 TB of storage, four USB 3.1 Gen2 (10 Gbps), one 2.5 Gbps and two 1 Gbps Ethernet ports, DisplayPort++ and a DB9M multi-standard isolated serial port.
  • Configurable options include your choice of two additional USB ports, Ethernet 1 Gbps + USB, 1 Gbps Ethernet, Remote Video Link (RVL), a PCI slot, a PCIex4 slot or two DB9 multi std isolated serial ports.
6300B-EW1
Family Standard Functions for EW1 Processor

Intel Atom® x6425E 2.00GHz (3.00 GHz Burst) ▪ 64-bit ▪ 4 cores / 4 threads

  • 1.5 MB L2 cache 
  • 10 nm
Chipset

Intel® Elkhart Lake PCH (Platform Controller Hub)

  • Included into processor chip (SoC)
Video controller Intel® UHD Graphics integrated
Video output 1x DisplayPort++ v1.4a
Serial 1x RS232/422/485 (DB9M)
Mounting Wall mount

Additional Power plug

  • Remote Power Button
  • 1x output signal Power Status + 1x input signal System Off
UPS plug Compatible with ASEM 6300V Smart UPS
Family Configurable Functions for EW1 Operating system Windows 10 LTSC 2021 or no OS
System memory – RAM 4 GB, 8 GB or 16 GB (LPDDR4x)
Mass storage
  • No storage
  • CFast: 1x bootable CFast SATA III slot onboard with external access (up to 240 GB)
  • M.2 SSD: 1x onboard connector for direct insertion of M.2 NVMe PCIe x2 SSD (up to 1TB)           
  • 2.5" SATA SSD (only S0/S1 versions): 1x onboard connector for 2.5" SATA III SSD with internal installation kit

ADD‐ON INTERFACES

(not available for no expansion version)

  • Position A (max 1)
    • 2x RS232/422/485 isolated (DB9M)
    • 2x USB 2.0 (Type-A)
    • 1x 2.5 Gigabit Ethernet (RJ45) + 1x USB 2.0 (Type-A)
  • Position B (max 1)
    • - 1x 2.5 Gigabit Ethernet (RJ45)
    • - 1x RVL (remote video link RJ45)
    • - 1x DisplayPort++ v1.4a
TPM
  • Intel® PTT (TPM integrated)
  • Discrete TPM (optional)
Family Standard Functions for EW1, Continued

LAN

1x 2.5 Gigabit Ethernet (RJ45) + 2x Gigabit Ethernet (RJ45)

Power

24V DC (18…32V DC) isolated
Operating temperature 0 … 50 °C (32…122 °F)

Storage temperature

-10 … +60 °C (14…140 °F)
Humidity 20 … 90% RH (noncondensing)
USB 4x USB 3.2 Gen2 (Type-A) 10 Gbps
Protection Grade IP20
Expansion slots 1x PCI half-length or 1x PCIe x4* half-length, on riser card (S1 version only)
Battery 1x CR2032 external access
  • Enable your Connected Enterprise Production System with ASEM 6300 Industrial PCs and Monitors
    Bottles with orange liquid in them and green caps going down a track in a production system with industrial PCs and monitors
    eBook
    Enable your Connected Enterprise Production System with ASEM 6300 Industrial PCs and Monitors

    ASEM™ 6300 industrial PCs, monitors and thin clients offer a unique value proposition based on its modular construction, available options and remote management functionality, helping enable your Connected Enterprise® production system.

    Read Now
  • How an Industrial Control System Delivers Operational Success
    Woman wearing hard hat and safety glasses and looking at a tablet, in a manufacturing environment.
    eBook
    How an Industrial Control System Delivers Operational Success

    Our ASEM™ 6300 industrial computers and monitors are interoperable with your existing legacy technology; however, this solution can also be deployed as an integrated, end-to-end suite of products. Learn how this portfolio can help simplify maintenance and make upgrades easier to install.

    Read Now
  • Visibility that Creates New Value
    Male employee writing on a paper on a clipboard information that he is viewing from a panel in a processing plant.
    eBook
    Visibility that Creates New Value

    Smart manufacturing manifests as a knowledge-based enterprise, in which devices  and processes are optimized to enhance productivity, safety, security, sustainability and performance.

    Read Now
  • ASEM and MES Bring Success to Your Factory Floor
    Water factory - Water bottling line for processing and bottling pure spring water into small blue bottles. Selective focus.
    eBook
    ASEM and MES Bring Success to Your Factory Floor

    By combining automation, operational information and advanced analytics, a properly implemented Manufacturing Execution System (MES) can give companies of all sizes, across all industries, a significant competitive advantage.

    Read Now

Certifications
UK Conformity Assessed UK Conformity Assessed
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
CMIM Mark Certificate of Conformity in Morocco
KC CertificationKC Certification
RCM CertificationRCM Certification
  • CE
  • UKCA
  • cULus Listed
  • Cmim - Morocco
  • KCC - Korea
  • RCM - Australia and New Zealand
  • REACH
  • RoHS

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Computers and Monitors
  5. Chevron LeftChevron Left ASEM 6300B-EW1 Box PC
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose