Loading
Allen-Bradley Hardware Product

Kinetix 5700 Multi-axis EtherNet/IP Servo Drives

  • Allen‑Bradley Bulletin 2198 Kinetix® 5700 Servo Drives help expand the value of integrated motion on EtherNet/IP to large custom machine builder applications.
  • Allen‑Bradley Bulletin 2198 Kinetix® 5700 Servo Drives help expand the value of integrated motion on EtherNet/IP to large custom machine builder applications.
  • Allen‑Bradley Bulletin 2198 Kinetix® 5700 Servo Drives help expand the value of integrated motion on EtherNet/IP to large custom machine builder applications.
  • Kinetix 5700 regenerative bus supply for industrial companies to reuse energy
Allen‑Bradley Bulletin 2198 Kinetix® 5700 Servo Drives help expand the value of integrated motion on EtherNet/IP to large custom machine builder applications.
Allen‑Bradley Bulletin 2198 Kinetix® 5700 Servo Drives help expand the value of integrated motion on EtherNet/IP to large custom machine builder applications.
Allen‑Bradley Bulletin 2198 Kinetix® 5700 Servo Drives help expand the value of integrated motion on EtherNet/IP to large custom machine builder applications.
Kinetix 5700 regenerative bus supply for industrial companies to reuse energy

Our Bulletin 2198 Kinetix® 5700 Multi-axis EtherNet/IP Servo Drives help expand the value of integrated motion on EtherNet/IP to large custom machine builder applications. The Kinetix 5700 servo drive can help reduce commissioning time and improve machine performance. It offers the simplicity, power, and space savings you need to help get your machine up and running faster.

Contact a Distributor Find A Sales Office
SupportSupport
Get Support
DistributorDistributor
Find a Product Partner
Kinetix 5700 EtherNet/IP
  • Overview
  • Product Selection
  • Software
  • Documentation
  • Applications
Contact a Distributor

What’s New

Tuning-less Startup and Operation

V13 firmware for the Kinetix 5700 servo features updates to reduce or eliminate tuning effort. Enhancements include:

  • Virtual torque sensor functionality to detect anomalies and provide analytics
  • Adaptive tuning now includes multiple tracking notch filters and improved filter configuration
  • The command notch filter reduces load oscillation in applications without a load sensor
  • 200V and 400V class motor support

Overview

Kinetix 5700 Servo Drives

  • Features dual-axis modules
  • Provides a large 1.6...112 kW power range
  • Controls servo and induction motors
  • Supports a wide range of feedback types
  • Offers an innovative snap-fit bus system
  • Reduces wiring with single cable technology
  • Delivers power density for reduced cabinet space
  • Includes dual ethernet ports to support linear and device level ring topologies
  • Offers Integrated Advanced Safety
    • Mitigates the need to wire the drive for safety separately
    • Reduces overall system wiring, saves time and money in installation and helps remove potential points of failure, thus resulting in less downtime and troubleshooting
    • Provides the capability to change the safety zoning and configurations, without needing to rewire the devices physically
    • Offers defense-in-depth to address different types of physical and electronic threats

Kinetix 5700 Regenerative Bus Supply

  • Uses EtherNet/IP to monitor energy usage
  • Provides direct energy cost savings by regenerating excess energy
  • Performs common DC bus voltage regulation across entire AC input voltage range
  • Reduces installation costs and cabinet space with integrated LC filter
  • Offers defense in depth to address different types of physical and electronic threats

Tuning-less Setup and Operation

  • Uses Load Observer real-time tuning technology to automatically tune each axis, compensate for unknown mechanics and adjust for applications with varying inertia during operation
  • Uses virtual torque sensor functionality to detect anomalies and provide analytics
  • Features adaptive tuning with multiple tracking notch filters to mitigate resonances
Chevron DownChevron Down
Complete Motion Systems for Smart Machines
Video
Complete Motion Systems for Smart Machines

In today's competitive environment, simplified machine design, system flexibility and improved overall machine performance are key advantages. Whether you're building small, standalone machines or large, complex systems Allen-Bradley Kinetix motion control products can help you achieve your goals.

Chevron DownChevron Down
Kinetix 5700 Integrated Motion in EtherNet/IP Servo Drive
Video
Kinetix 5700 Integrated Motion in EtherNet/IP Servo Drive

Watch our video to learn more about the benefits of choosing a Kinetix 5700 servo drive. Available in the following languages: DE, EN, ES, FR, IT, JA, KO, PT, ZC, ZH


Product Selection

BETA Our Product Selection is getting an update! Look at the new experience.
BETA
SearchSearch
Use our configuration tool to configure a custom product:
LAUNCH PRODUCT CONFIGURATION ASSISTANT
Loading

No products found for .

Search tips:

  • Try searching different catalog numbers, product names, or general keywords
  • Check your search for any spelling errors
Catalog Number Description Preferred Availability Lifecycle Quick Actions
Caret DownDownwards caret
of Results
of
Use our configuration tool to configure a custom product:
LAUNCH PRODUCT CONFIGURATION ASSISTANT
FlagFlag

Software

Use the following software to program your Kinetix 5700 Ethernet/IP servo drives.

Loading
Loading

Documentation

Resource Publication Number Language
Kinetix 5700 Servo Drives Product Profile 2198-PP002
 
Looking for Technical Documentation?

Visit the Technical Documentation Center to find product specifications, installation guides, user manuals, product certifications and more.

View Kinetix 5700 Servo Drive Technical Publications and Certifications

Certifications

C-TICK CertificationC-TICK Certification
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
KC CertificationKC Certification
  • C-Tick
  • CE Marked
  • cULus Listed
  • KC
  • ODVA
  • OSHA

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 


Applications

Typical applications for Kinetix® 5700 Servo Drives include:

Bag Machines Baking and Confectionery Lines & Systems Cartoning
Case Packing Coating & Laminating Machines Conveyors
Corrugated Paper Machines Diaper Machines Flexo-folder-fluers & Die Cutters
Foundry Puring Systems Material Handling Narrow Web Press
Pouching Press Feeds Product Distribution Systems
Slitter Rewinders Tire Building Machines Tissue Converting
Tray Loaders Wipe & Napkin Machines Wire Rolling Machines

 

  1. Chevron LeftChevron Left Denmark Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Har... Chevron RightChevron Right
  4. Chevron LeftChevron Left Mot... Chevron RightChevron Right
  5. Chevron LeftChevron Left Servo Drives Chevron RightChevron Right
  6. Chevron LeftChevron Left Multi-axis Control Servo Drives Chevron RightChevron Right
  7. Chevron LeftChevron Left Kinetix 5700 Servo Drives Chevron RightChevron Right
  • Contact Sales
  • Contact Customer Care
  • Contact Technical Support
  • General Questions