Loading
Allen-Bradley Hardware Product

Absolute Encoders on EtherNet/IP

  • 843E Absolute Encoders with EtherNet/IP

  • 843ES CIP Safety over EtherNet/IP Absolute Encoders

843E Absolute Encoders with EtherNet/IP

843ES CIP Safety over EtherNet/IP Absolute Encoders

Our EtherNet/IP™ Absolute Encoders are designed with an embedded EtherNet/IP switch and dual Ethernet ports to support linear networks and Device Level Ring topologies. By providing auxiliary feedback directly through an EtherNet/IP network, these encoders eliminate the need for point-to-point wiring. These encoders are designed for high performance and reliability in harsh industrial environments. Our encoder offerings include models that brings in the encoder as a feedback only axis for machine applications using integrated motion on EtherNet/IP. We also offer models designed for safety applications that require speed, direction, or position monitoring safety functions.

Contact a Distributor Find A Sales Office
SupportSupport
Get Support
DistributorDistributor
Find a Product Partner
Absolute Encoders on EtherNet/IP
  • Overview
  • Product Selection
  • Specifications
  • Documentation
Contact a Distributor

Overview

Feature 842E & 842E-CM Integrated Motion 843E EtherNet/IP 843ES with CIP Safety
Resolution 18 bit x 12 bit (262,144 x 4,096) 18 bit x 12 bit (262,144 x 4,096) 18 bit x 12 bit (262,144 x 4,096) for standard connection 15 bit x 12 bit (32,768 x 4,096) for safety connection
Supports Endless Shaft Functionality Yes Yes Yes for standard conneciton, No for safety connection
Shaft Options Solid and hollow Solid and hollow Solid and hollow
RPI 2 ms and greater 1 ms and greater 1 ms and greater
EMC Test Criterion A A and B A and B
Enclosure Rating IP67 IP67 IP67
Automatic Diagnostics No Yes Yes
Velocity/Accel Filtering No Yes Yes
Operating Temperature -30…+85 °C (-22…+185 °F) -40…+80 °C (-40…+176 °F) -40…+80 °C (-40…+176 °F)
Housing Material Aluminum Aluminum, offers nano-coated versions also Aluminum
Communication Dual Ethernet ports support linear and Device Level Ring topologies Dual Ethernet ports support linear and Device Level Ring topologies Dual Ethernet ports support linear and Device Level Ring topologies
Safety N/A N/A Provides safety ratings up to and including SIL 3 and PLe, Cat. 3, according to the latest safety standards

In Episode 3 of ROK Talk, Rob and Nathan have two guests Linxi Gao, Product Manager, and Jon Riemer, Commercial Project Engineer for Safety Systems. Linxi gives an overview of Safety Encoder features and application examples, while Jon talks about selection, and the differences between drive- and controller-based applications.


Product Selection


Specifications

Certifications

CSA MarkCanadian Standards Association Mark
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
KC CertificationKC Certification
RCM CertificationRCM Certification
FS Engineer (TÜV Rheinland) CertificateFS Engineer (TÜV Rheinland) Certificate

842E EtherNet/IP Absolute Encoders

  • CE Marked for all applicable directives

842E-CM Integrated Motion on EtherNet/IP Absolute Encoders

  • CE Marked for all applicable directives
  • NRTL mark (cULus Listed and TÜV Rheinland) for UL 508
  • CAN/CSA C22.2.14-10

843E Standard EtherNet/IP Absolute Encoders

  • CE Marked for all applicable directives
  • cULus Listed (UL 61010)
  • KCC
  • RCM

843ES CIP Safety over EtherNet/IP Absolute Encoders

  • CE Marked for all applicable directives
  • cULus Listed (UL 61010)
  • KCC
  • RCM
  • TÜV Rheinland

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.

Product Catalog

Documentation

Bulletin 843E Standard EtherNet/IP Absolute Encoders

Resource Language
Bulletin 843E Ethernet/IP Absolute Encoder
Bulletin 843E EtherNet/IP Absolute Encoders: Standard and CIP Safety Models Installation Instructions
Bulletin 843E EtherNet/IP Absolute Encoders: Standard and CIP Safety User Manual
View More Bulletin 843E Absolute Encoder Publications in Literature Library

Bulletin 843ES CIP Safety over EtherNet/IP Absolute Encoders

Resource Language
Bulletin 843ES CIP Safety over EtherNet/IP Encoders Product Profile
Bulletin 843ES CIP Safety Encoder Installation Instructions
View More Bulletin 843ES Absolute Encoders in Literature Library

Bulletin 842E-CM Integrated Motion on EtherNet/IP Absolute Encoders

Resource Language
Bulletin 842E Ethernet/IP Absolute Encoder Product Profile
Bulletin 842E Ethernet/IP Absolute Encoder Installation Instructions
Bulletin 842E-CM EtherNet/IP Encoders Installation Instructions
Bulletin 842E EtherNet/IP Absolute Encoder User Manual
Bulletin 842E-CM Integrated Motion on EtherNet/IP Encoder User Manual
View More Bulletin 842 Absolute Encoder Publications in Literature Library
Technical Documentation Center
DetailsDetails
Technical Documentation Center

Find recommended technical specifications, installation instructions and manuals, organized by product family.

 

Browse Tech Doc Center

Literature Library
Literature LibraryLiterature Library
Literature Library

Find a wide selection of publications that support Rockwell Automation, FactoryTalk and Allen‑Bradley products, services and solutions.

 

Search Literature Library

Knowledgebase
KnowledgebaseKnowledgebase Support Center
Knowledgebase

Browse the database of questions and answers on a variety of products and technologies.

 

Get Answers

  1. Chevron LeftChevron Left Denmark Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Har... Chevron RightChevron Right
  4. Chevron LeftChevron Left Mot... Chevron RightChevron Right
  5. Chevron LeftChevron Left Encoders Chevron RightChevron Right
  6. Chevron LeftChevron Left Absolute Encoders Chevron RightChevron Right
  7. Chevron LeftChevron Left Absolute Encoders on EtherNet/IP Chevron RightChevron Right
  • Contact Sales
  • Contact Customer Care
  • Contact Technical Support
  • Phone Support
  • General Questions