Loading
Allen-Bradley Hardware Product

FLEX I/O Modules

  • Main Image
Main Image

Our Bulletin 1794 FLEX™ I/O modules offer flexibility for your application with digital, analog, HART analog, and specialty I/O, with 4…32 points per module. You can mix and match digital and analog I/O with mounting and wiring options.

Contact a Distributor Find A Sales Office
SupportSupport
Get Support
DistributorDistributor
Find a Product Partner
1794 FLEX I/O Modules
  • Overview
  • Product Selection
  • Documentation
Contact a Distributor

Overview

  • Modular design provides the flexibility to select the I/O, termination style and network interface independently
  • Supports a wide variety of applications with digital, analog and specialty modules
  • Allows users to replace modules and make cable connections while the system is in operation with easy snap-on installation via Removal and Insertion Under Power (RIUP)
  • FLEX I/O-XT™ extreme environment modules are rated for -20...+70 °C (-4...+158 °F) and are compatible with the ControlLogix-XT™ extreme environment system
  • Conformal coated modules are available
  • Each I/O module requires a terminal base for connection points for I/O wiring

1794 FLEX I/O Digital Modules

  • Cover a wide electrical range
  • Densities range from 8...32 points
  • Isolated inputs or outputs, protected outputs, electronic fusing, or diagnostics available on some modules

1794 FLEX I/O Analog Modules

  • Individually configurable channels
  • Selectable input filters on many modules
  • Single-ended or differential inputs
  • On-board scaling
  • Internal calibration
  • Thermocouple, RTD, and HART (Highway Addressable Remote Transmitter) modules available

1794 FLEX I/O Specialty Modules

  • Frequency modules
  • Very high speed counter modules
  • Pulse counter modules
RA orange/red octagon logo and technology partner logo
Technology Partner Program

Our PartnerNetwork™ offers complementary product solutions for 1794 FLEX I/O modules through our Technology Partner program. You can sort and filter products from best-in-industry suppliers in your region to connect to the Rockwell Automation® architecture, or to use with our products.

Learn More

Product Selection

BETA Our Product Selection is getting an update! Look at the new experience.
BETA
SearchSearch
Use our configuration tool to configure a custom product:
LAUNCH PRODUCT CONFIGURATION ASSISTANT
Loading

No products found for .

Search tips:

  • Try searching different catalog numbers, product names, or general keywords
  • Check your search for any spelling errors
Catalog Number Description Preferred Availability Lifecycle Quick Actions
Caret DownDownwards caret
of Results
of
Use our configuration tool to configure a custom product:
LAUNCH PRODUCT CONFIGURATION ASSISTANT
FlagFlag

Documentation

Resource Publication Number Language
FLEX I/O and FLEX I/O XT Product Profile 1794-PP019
English
 
Looking for Technical Documentation?

Visit the Technical Documentation Center to find product specifications, installation guides, user manuals, product certifications and more.

View 1794 FLEX I/O Module Technical Publications and Certifications

Certifications

ATEX CertificationATEX Certification
C-TICK CertificationC-TICK Certification
UL Marked Component Mark Canadian and United States RequirementsUL Marked Component Mark Canadian and United States Requirements
DeviceNetDeviceNet
RCM CertificationRCM Certification
UL MarkedUL Marked
  • ATEX
  • C-Tick
  • CE Marked
  • ControlNet
  • cULus Marked
  • IECEx
  • Marine certification
  • Morocco
  • ODVA
  • RCM
  • SIL 2
  • UKCA
  • UL Marked, Class I, Div 2

FLEX I/O conformal coated products meet or exceed the following standards:

  • ANSI / ISA-S71.04-1985, Class G1, G2, and G3 environments
  • CEI IEC 6065A-4 Class 1 and 2 environments
  • UL 746E
  1. Chevron LeftChevron Left Denmark Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Har... Chevron RightChevron Right
  4. Chevron LeftChevron Left I/O Chevron RightChevron Right
  5. Chevron LeftChevron Left In-Cabinet Modular I/O Chevron RightChevron Right
  6. Chevron LeftChevron Left 1794 FLEX I/O-I/O Modules Chevron RightChevron Right
  • Sales
  • Customer Care
  • TechConnect Support
  • General Questions