Loading
Allen-Bradley Hardware Product

Redundant I/O Modules

  • Main Image
Main Image

Our Bulletin 1715 Redundant I/O modules provide true redundant I/O support for critical process applications in standard and extreme operating environments. With exceptional ease-of-use, premier diagnostics, and flexible configuration, these modules support fault tolerant capabilities without requiring additional hardware or software.

Contact a Distributor Find A Sales Office
SupportSupport
Get Support
DistributorDistributor
Find a Product Partner
1715 Redundant I/O-I/O Modules
  • Overview
  • Product Selection
  • Software
  • Documentation
Contact a Distributor

Overview

  • Offer flexible, modular construction for user-configurable I/O applications
  • Provide I/O redundancy for system requiring high availability
  • Suitable for simplex and duplex connections and for fault tolerant applications
  • Require no additional hardware or programming software
  • Allow module removal and replacement online with no interruption of the signal inputs

1715 Analog Input Modules

  • Offer 4…20 mA input
  • 16-channel connection capability
  • Independent, galvanically isolated input channels
  • Built-in diagnostic testing

1715 Analog Output Modules

  • Offer 4…20 mA output
  • Support as many as eight field devices
  • Provide secure communication between modules for fault tolerant operation
  • Include two-terminal current regulating device

1715 Digital Input Modules

  • Offer 24V DC input
  • 16-channel connection capability
  • Independent, galvanically isolated input channels
  • Built-in diagnostic testing
  • Provide input voltage data for line monitoring and field fault detection

1715 Digital Output Modules

  • Offer 24V DC output
  • Eight isolated output channels per module
  • Offer fail-safe design and operation
  • Provide duplex series output switches with overload protection for each channel
  • Provide voltage and current monitoring on each channel with reverse current protection
  • Support short circuit and open circuit line fault detection
  • Allow dual redundant field power feed capabilities without requiring external diodes

 


Product Selection

BETA Our Product Selection is getting an update! Look at the new experience.
BETA
SearchSearch
Use our configuration tool to configure a custom product:
LAUNCH PRODUCT CONFIGURATION ASSISTANT
Loading

No products found for .

Search tips:

  • Try searching different catalog numbers, product names, or general keywords
  • Check your search for any spelling errors
Catalog Number Description Preferred Availability Lifecycle Quick Actions
Caret DownDownwards caret
of Results
of
Use our configuration tool to configure a custom product:
LAUNCH PRODUCT CONFIGURATION ASSISTANT
FlagFlag

Software

Studio 5000 Logix Designer
Main Image
Software
Studio 5000 Logix Designer

Studio 5000 Logix Designer® software is a productivity win and your one-stop shop for managing the Allen-Bradley Logix 5000™ family of controllers and related control system.

Get Started
Product Compatibility and Download Center (PCDC)
Main Image
Support
Product Compatibility and Download Center (PCDC)

Use the Product Download and Compatibility Center (PCDC) to find product downloads and much more.

Get Started
FactoryTalk Software
Main Image
Software
FactoryTalk Software

Each FactoryTalk offering centers on driving your business performance. From the design and commissioning phase on through to board room level data needs, we can bring together value to all users in your operation.

Learn More

Documentation

Looking for Technical Documentation?

Visit the Technical Documentation Center to find product specifications, installation guides, user manuals, product certifications and more.

View 1715 Redundant I/O Module Technical Publications and Certifications

Certifications

ATEX CertificationATEX Certification
C-TICK CertificationC-TICK Certification
GLGL
KC CertificationKC Certification
  • cULus Listed
  • CE Marked
  • C-Tick
  • Ex
  • KC
  • GOST
  1. Chevron LeftChevron Left Denmark Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Har... Chevron RightChevron Right
  4. Chevron LeftChevron Left I/O Chevron RightChevron Right
  5. Chevron LeftChevron Left In-Cabinet Modular I/O Chevron RightChevron Right
  6. Chevron LeftChevron Left 1715 Redundant I/O-I/O Modules Chevron RightChevron Right
  • Sales
  • Customer Care
  • TechConnect Support
  • General Questions