Our Bulletin 1738 ArmorPOINT® I/O modules provide a wide range of input and output modules to span many applications, from high-speed digital to process control. ArmorPOINT I/O supports producer/consumer technology, which lets input information and output status to be shared among multiple Logix controllers.
Overview
- Choices include digital, analog, and specialty I/O
- Available with DeviceLogix™ technology
- Densities range from two to eight points per module
- Interfaces up to 63 modules for as many as 252 I/O points per network
- Powered from the backplane by the communication module or expansion power supply
1738 ArmorPOINT® Digital I/O Modules
- Wide variety of AC and DC voltages
- Input, output, and relay output modules
- On configurable modules each point can be either a DC input or output
- Isolated and non-isolated module types
- Point-level and field-side diagnostics on select modules
- Choice of direct-connect or rack-optimized communications
1738 ArmorPOINT Analog I/O Modules
- Includes thermocouple and RTD modules
- As many as four single-ended inputs or outputs per module
- On-board, channel-level data alarming (four set-points per channel)
- Scaling to engineering units
- Channel-level diagnostics (electronic bits and status indicators)
1738 ArmorPOINT Specialty I/O Modules
- Counter module
- Synchronous Serial Interface (SSI) module
- Serial interface modules (RS-232, RS-485/RS-422)
Additional Information
- The Embedded Switch Technology embeds popular Ethernet switch features directly into your hardware to support high performance applications, without the need for additional configuration. This technology enables linear and device-level ring topologies for EtherNet/IP applications.
- Our DeviceLogix Smart Component Technology integrates logic-solving capability into I/O, motor starters, push buttons, and other control components, delivering higher-performance and lower-cost distributed control.
Specifications
Certifications
- CE Marked
- C-Tick
- Meets IP65/66/67/69K and NEMA 4 (Except AC I/O modules, which are IP67).
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.