https://www.rockwellautomation.com/en-dk/products/details.2715P-T19CD.html
Catalog #: 2715P-T19CD
PanelView 5510 Graphic Terminal
Catalog #: 2715P-T19CD
PanelView 5510 Graphic Terminal
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Number of HW-interfaces industrial Ethernet | 2 |
---|---|
Number of HW-interfaces RS-232 | 0 |
Number of HW-interfaces RS-422 | 0 |
Number of HW-interfaces RS-485 | 0 |
Number of grey-scales/blue-scales of display | 0 |
Number of system buttons | 1 |
Voltage type of supply voltage | DC |
Number of function buttons, programmable | 0 |
Suitable for safety functions | No |
Supporting protocol for TCP/IP | Yes |
Supporting protocol for Modbus | No |
Supporting protocol for Data-Highway | No |
With colour display | Yes |
With numeric keyboard | No |
With alpha numeric keyboard | No |
With message indication | Yes |
With message system (incl. buffer and confirmation) | No |
Process value representation (output) possible | Yes |
Process default value (input) possible | No |
With recipes | No |
With printer output | No |
Supporting protocol for EtherNet/IP | Yes |
Screen diagonal | 19 inch |
Supply voltage DC | 18 V |
Touch technology | Resistive touch |
Power consumption, max | 43 W |
Power consumption, typical | 30 W |
With Allen-Bradley brand marking | Yes |
Backlight power consumption, typical | 18 W |
Aspect ratio | 5:4 |
Display resolution | 1280 x 1024 SXGA |
USB host port | 0.5 A at 5V DC (Type A) |
Status indicator | STS (status, green), ERR (error, red) |
Operator input | Touch plus menu navigation button |
Input voltage, nom | 24V DC (18...30V DC) |
Memory | RAM: 1 GB RAM, User available: 1 GB nonvolatile storage for projects |
Power supply | Supports SELV and PELV 24V DC supplies |
Touch screen | Analog resistive, Actuation rating: 1 million presses, Operating force: <100 grams |
Backlight | Type: light-emitting diode, non-replaceable, Life: 50000 hour minimum at 40 °C (104 °F) to half-brightness |
Ethernet ports | Two 10/100Base-T, Auto MDI/MDI-X Ethernet ports that support (Device Level Ring) DLR, linear, or star network topologies. |
Software | Studio 5000 environment provides single portal to View Designer and Logix Designer applications |
Secure Digital (SD) card slot | One SD card slot for external storage, Supports cat. no. 1784-SDx cards |
USB ports | Host: two USB 2.0 high-speed (type A) host port to support removable USB drives for external storage, Device: one USB 2.0 high-speed (type B) device port to connect to a host computer that is software-feature dependent. |
Number of HW-interfaces serial TTY | 0 |
Number of HW-interfaces parallel | 0 |
Number of HW-interfaces other | 0 |
Number of interfaces PROFINET | 0 |
Number of HW-interfaces Wireless | 0 |
Number of buttons with LED | 0 |
Supporting protocol for LON | No |
Supporting protocol for ASI | No |
Supporting protocol for PROFIBUS | No |
Supporting protocol for CAN | No |
Supporting protocol for INTERBUS | No |
Supporting protocol for KNX | No |
Supporting protocol for DeviceNet | No |
Supporting protocol for SUCONET | No |
Supporting protocol for other bus systems | No |
Supporting protocol for SERCOS | No |
Supporting protocol for INTERBUS-Safety | No |
Radio standard Bluetooth | No |
Radio standard Wi-Fi 802.11 | No |
IO link master | No |
Supporting protocol for AS-Interface Safety at Work | No |
Supporting protocol for DeviceNet Safety | No |
Supporting protocol for Foundation Fieldbus | No |
Supporting protocol for PROFINET CBA | No |
Supporting protocol for PROFINET IO | No |
Supporting protocol for PROFIsafe | No |
Supporting protocol for SafetyBUS p | No |
Radio standard GPRS | No |
Radio standard GSM | No |
Radio standard UMTS | No |
With SW interfaces | Yes |
Type of display | TFT |
Inrush current, typical | 7 A |
Brightness, typical | 300 cd/m² |
Color depth | 24-bit color graphics (16.7 million colors) |
Battery (real-time clock backup) | Accuracy: ±2 minutes per month, Battery life: 4 years minimum at 25 °C (77 °F), Replacement: CR2032 lithium coin cell (Allen-Bradley part number 2711P-RY2032) |
Environmental
Degree of protection (NEMA), front side | 4X |
---|---|
Degree of protection (IP), front side | IP66 |
Operating temperature | 0 °C |
Conformal coated | Yes |
Power dissipation | 41 BTU/hr |
List of degrees of protection (NEMA) | 4X, 12, 13 |
Shock | Operating: 15 G @ 11 ms, Nonoperating: 30 G @ 11 ms |
Vibration | 0.012 peak-peak, 10...57 Hz, 2 G peak at 57...500 Hz |
Relative humidity | 5...95% noncondensing |
Altitude, operating | 2000 m |
Nonoperating temperature | -25 °C |
Mechanical
Width of the front | 485 mm |
---|---|
Height of the front | 411 mm |
Wall mounting/direct mounting | Yes |
Mounted depth | 64 mm |
Cutout dimensions, approx | Height: 383 mm (15.08 inch), Width: 457 mm (17.99 inch) |
Rail mounting possible | No |
Overall depth | 69.5 mm |
Construction
Weight, approx | 7.5 g |
---|---|
View area | Width: 376 mm (14.8 inch), Height: 301 mm (11.9 inch) |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 2715P-TD001 |
Find more technical documentation for this product in the
Technical Documentation Center.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 2715P-TD001 |
Find more technical documentation for this product in the
Technical Documentation Center.
Copyright ©2024 Rockwell Automation, Inc.