https://www.rockwellautomation.com/en-dk/products/details.1783-ZMS8T8E2TGP.html
Catalog #: 1783-ZMS8T8E2TGP
ArmorStratix 5700, 8 copper 10/100 ports, 8 PoE 10/100 ports, 2 copper 10/100/1000 ports, full FW, 1588 PTP
Catalog #: 1783-ZMS8T8E2TGP
ArmorStratix 5700, 8 copper 10/100 ports, 8 PoE 10/100 ports, 2 copper 10/100/1000 ports, full FW, 1588 PTP
Rockwell Automation announces that as of
2023-03-01T00:00:00.000Z,
the ArmorStratix 5700, 8 copper 10/100 ports, 8 PoE 10/100 ports, 2 copper 10/100/1000 ports, full FW, 1588 PTP will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
2023-03-01T00:00:00.000Z
Replacement Category:
No planned RA replacement
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Width | 30.09 cm |
---|---|
Height | 24.84 cm |
Depth | 8.15 cm |
Approximate weight | 3 kg |
Screw torque, ground terminal, maximum | 1.13 Nm |
Electrical
Number of ports 10/100 Mbps M12 | 8 |
---|---|
Layer 2 | No |
Layer 3 | No |
Manageable | Yes |
Power over Ethernet | 802.3 af (PoE) |
Number of ports PoE | 8 |
Max. PoE power | 120 W |
Power consumption, maximum | 30 W |
Power dissipation | 24 W |
Firmware type | Full |
Number of ports 10/100 Mbps M12 D-code ports | 8 |
Power consumption at 24V DC, 40 ˚C | 17 W |
Power input, user supply (non PoE) at 9.6 - 60V DC, maximum | 3.3 A |
Total number of ports | 18 |
Wire size, ethernet connection | IP67 rated M12 D-code or X-code connectors according to ODVA EtherNet/IP specifications and ISO/IEC 24702/61918 |
Mounting method | DIN rail (top hat rail) |
Ethernet | Yes |
Protection type | Alarm not rated |
Alarm relay at 30V DC | 1 A |
Alarm relay at 48V DC | 0.5 A |
CIP sync (IEEE 1588) | Yes |
DLR | Yes |
Isolation voltage (continuous), basic insulation type, DC power ports to ground, and PoE power ports to ground | 60 V |
Number of ports 10/100/1000 Mbps M12 X-code ports | 2 |
Power over Ethernet (PoE) input power, DC | 44 V |
Power over Ethernet (PoE) input power, DC, nominal | 48 V |
Wire size, ground connection, stranded copper wire, minimum | 4 mm² |
Wiring category on console ports | 3 |
Wiring category on DC power and alarm ports | 2 |
Wiring category on Ethernet ports | 2 |
Environmental
Degree of protection (IP) | IP67 |
---|---|
Housing base material | NEMA 4 |
Temperature, surrounding air, maximum | 60 °C |
EFT/B immunity for IEC 61000-4-4 at 5 kHz on alarm ports | ±4 kV |
EFT/B immunity for IEC 61000-4-4 at 5 kHz on Ethernet ports | ±4 kV |
Emissions, CISPR11 (IEC 61000-6-4) | Class A |
ESD immunity, IEC 61000-4-2, air discharges | 15 kV |
ESD immunity, IEC 61000-4-2, contact discharges | 8 kV |
Magnetic field immunity, IEC 61000-4-8, long duration at 50 ans 60 Hz (A/m) | 300 |
Magnetic field immunity, IEC 61000-4-8, short duration at 50 ans 60 Hz (A/m) | 1000 |
Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 2000 - 2700 MHz | 20 Kg/Km |
Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 80 - 2000 MHz | 20 Kg/Km |
Radiated RF immunity, IEC 61000-4-3 with 200 Hz 50% pulse 100% AM at 900 MHz | 10 Kg/Km |
Shock, non-operating, IEC 60068-2-27 (test Ea, unpackaged shock) | 30 g |
Shock, operating, IEC 60068-2-27 (test Ea, unpackaged shock) | 15 g |
Surge transient immunity, IEC 61000-4-5, line-earth (CM) on Ethernet ports | ±4 kV |
Temperature, operating, IEC 60068-2-1 (test Ad, operating, cold) | -40 °C |
Temperature, operating, IEC 60068-2-14 (test Nb, operating, thermal shock) | -40 °C |
Temperature, operating, IEC 60068-2-2 (test Bd, operating, dry heat) | -40 °C |
Conducted RF immunity, IEC 61000-4-6 with 1 kHz sine-wave 80% AM from 150 kHz - 80 MHz (rms) | 10 V |
Damped oscillatory wave immunity, IEC 61000-4-18, line-earth (CM) on DC power and alarm ports | ±2.5 kV |
Damped oscillatory wave immunity, IEC 61000-4-18, line-earth (CM) on Ethernet ports | ±2.5 kV |
Damped oscillatory wave immunity, IEC 61000-4-18, line-line (DM) on DC power and alarm ports | ±1 kV |
EFT/B immunity for IEC 61000-4-4 at 5 kHz on DC power ports | ±4 kV |
Magnetic pulse immunity, IEC 61000-4-9 (A/m) | 300 |
Radiated RF immunity, IEC 61000-4-3 with 200 Hz 50% pulse 100% AM at 1890 MHz | 10 Kg/Km |
Relative humidity, IEC 60068-2-30 (test Db, unpackaged damp heat), non-condensing | 5 % |
Surge transient immunity, IEC 61000-4-5, line-earth (CM) on alarm ports | ±2 kV |
Surge transient immunity, IEC 61000-4-5, line-earth (CM) on DC power ports | ±2 kV |
Surge transient immunity, IEC 61000-4-5, line-line (DM) on alarm ports | ±1 kV |
Surge transient immunity, IEC 61000-4-5, line-line (DM) on DC power ports | ±1 kV |
Temperature, non-operating, IEC 60068-2-1 (test Ab, unpackaged non-operating cold) | -40 °C |
Temperature, non-operating, IEC 60068-2-14 (test Na, unpackaged non-operating thermal shock) | -40 °C |
Temperature, non-operating, IEC 60068-2-2 (test Bb, unpackaged non-operating dry heat) | -40 °C |
Vibration, IEC 60068-2-6 (test Fc, operating) at 10 - 500 Hz | 2 g |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Reference Manual | ENET-RM002 |
User Manual | 1783-UM007 |
Application Techniques | ENET-AT007 |
Installation Instructions | 1783-IN016 |
Profile | MIGRAT-PP043 |
Technical Data | 1783-TD002 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Reference Manual |
---|---|
PUBLICATION NUMBER | ENET-RM002 |
TYPE | User Manual |
PUBLICATION NUMBER | 1783-UM007 |
TYPE | Application Techniques |
PUBLICATION NUMBER | ENET-AT007 |
TYPE | Installation Instructions |
PUBLICATION NUMBER | 1783-IN016 |
TYPE | Profile |
PUBLICATION NUMBER | MIGRAT-PP043 |
TYPE | Technical Data |
PUBLICATION NUMBER | 1783-TD002 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.