Best Selling
1783-lms5
Stratix2500 5Port Lightly Managed Switch
Product at a glance
Product at a glance
| Network Media |
Male RJ45 to Male RJ45 Patchcord, Unshielded Twisted Pair, Teal TPE Cable, 1.9 m
|
|---|---|
| # of Copper Ports Required |
8 or less
|
| # of Fiber Ports Required |
None
|
| Stratix Ethernet Family |
Stratix 2500
|
| Width |
38.1 cm
|
|---|---|
| Height |
144.8 cm
|
| Depth |
115 cm
|
| Torque, functional ground lug screw |
0.51 nm
|
| Torque, power terminal screw |
0.19 nm
|
| Number of ports 10/100 Mbps RJ45 |
5
|
|---|---|
| Layer 2 |
False
|
| Layer 3 |
False
|
| Manageable |
True
|
| Pulse (digital) output |
4.2 W
|
| Power dissipation |
4.2 W
|
| Power Input |
12 - 24V DC, 0.3 - 0.2 A (SELV)
|
| Total number of ports |
5
|
| Wire size, ethernet connection |
RJ45 connector according to IEC 60603-7, 2 or 4-pair category 5e minimum cable according to TIA 568-B.1 or category 5 cable according to ISO/IEC 24702
|
| Ethernet |
True
|
| Wire size, DC power connection, solid or stranded copper wire rated at 30 °C, or greater, above the surrounding air temperature |
0.82 mm²
|
| Wire size, ground connection, solid or stranded copper wire |
3.3 mm²
|
| Wiring category on communication ports |
2
|
| Wiring category on power ports |
2
|
| Degree of protection (IP) |
IP30
|
|---|---|
| Housing base material |
Open-style
|
| Nominal position |
T4
|
| Delta connected motor power, max |
T4
|
| Temperature, surrounding air, maximum |
60 °C
|
| EFT/B immunity for IEC 61000-4-4 at 100 kHz on DC power ports |
±3
|
| EFT/B immunity for IEC 61000-4-4 at 100 kHz on Ethernet ports |
±3
|
| Emissions, CISPR11 (IEC 61000-6-4) |
IEC 61000-6-4
|
| ESD immunity, IEC 61000-4-2, air discharges |
8 kV
|
| ESD immunity, IEC 61000-4-2, contact discharges |
6 kV
|
| Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 2000 - 2700 MHz |
3 kg/km
|
| Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 80 - 2000 MHz |
10 kg/km
|
| Radiated RF immunity, IEC 61000-4-3 with 200 Hz 50% pulse 100% AM at 900 MHz |
10 kg/km
|
| Shock, non-operating, IEC 60068-2-27 (test Ea, unpackaged shock) |
30 g
|
| Shock, operating, IEC 60068-2-27 (test Ea, unpackaged shock) |
30 g
|
| Temperature, operating, IEC 60068-2-1 (test Ad, operating, cold) |
-20 °C
|
| Temperature, operating, IEC 60068-2-14 (test Nb, operating, thermal shock) |
-20 °C
|
| Temperature, operating, IEC 60068-2-2 (test Bd, operating, dry heat) |
-20 °C
|
| Ambient temperature, maximum |
60 °C
|
| Conducted RF immunity, IEC 61000-4-6 with 1 kHz sine-wave 80% AM from 150 kHz - 80 MHz (rms) |
10 V
|
| Radiated RF immunity, IEC 61000-4-3 with 200 Hz 50% pulse 100% AM at 1890 MHz |
10 kg/km
|
| Relative humidity, IEC 60068-2-30 (test Db, unpackaged damp heat), non-condensing |
5 %
|
| Surge transient immunity, IEC 61000-4-5, line-earth (CM) on communication ports |
±2
|
| Surge transient immunity, IEC 61000-4-5, line-earth (CM) on DC power ports |
±2
|
| Surge transient immunity, IEC 61000-4-5, line-line (DM) on DC power ports |
±1
|
| Temperature, non-operating, IEC 60068-2-1 (test Ab, unpackaged non-operating cold) |
-40 °C
|
| Temperature, non-operating, IEC 60068-2-14 (test Na, unpackaged non-operating thermal shock) |
-40 °C
|
| Temperature, non-operating, IEC 60068-2-2 (test Bb, unpackaged non-operating dry heat) |
-40 °C
|
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| 2-Dimensional Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DWG) |
| Type | Resource | Publication |
|---|---|---|
| Application Techniques | APPLICATION_TECHNIQUES_enet-at007_-en-p | ENET-AT007 |
| Application Techniques | APPLICATION_TECHNIQUES_enet-at006_-en-p | ENET-AT006 |
| General | Product Cutsheet | -- |
| General | Product Registration Link | -- |
| Installation Instructions | 1783-in016_-en-p | 1783-IN016 |
| Profile | PROFILE_migrat-pp043_-en-p | MIGRAT-PP043 |
| Reference Manual | REFERENCE_MANUAL_enet-rm002_-en-p | ENET-RM002 |
| User Manual | 1783-um009_-en-p | 1783-UM009 |
| User Manual | USER_MANUAL_1783-um007_-en-p | 1783-UM007 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- CE
- China CCC
- UKCA DOC
- UL Listed Hazardous
- UL Listed
- MOROCCO DOC
- UK EX CERTIFICATE
This product was certified with the above certifications as of 2025-12-23. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Network Media |
Male RJ45 to Male RJ45 Patchcord, Unshielded Twisted Pair, Teal TPE Cable, 1.9 m
|
|---|---|
| # of Copper Ports Required |
8 or less
|
| # of Fiber Ports Required |
None
|
| Stratix Ethernet Family |
Stratix 2500
|
| Width |
38.1 cm
|
|---|---|
| Height |
144.8 cm
|
| Depth |
115 cm
|
| Torque, functional ground lug screw |
0.51 nm
|
| Torque, power terminal screw |
0.19 nm
|
| Number of ports 10/100 Mbps RJ45 |
5
|
|---|---|
| Layer 2 |
False
|
| Layer 3 |
False
|
| Manageable |
True
|
| Pulse (digital) output |
4.2 W
|
| Power dissipation |
4.2 W
|
| Power Input |
12 - 24V DC, 0.3 - 0.2 A (SELV)
|
| Total number of ports |
5
|
| Wire size, ethernet connection |
RJ45 connector according to IEC 60603-7, 2 or 4-pair category 5e minimum cable according to TIA 568-B.1 or category 5 cable according to ISO/IEC 24702
|
| Ethernet |
True
|
| Wire size, DC power connection, solid or stranded copper wire rated at 30 °C, or greater, above the surrounding air temperature |
0.82 mm²
|
| Wire size, ground connection, solid or stranded copper wire |
3.3 mm²
|
| Wiring category on communication ports |
2
|
| Wiring category on power ports |
2
|
| Degree of protection (IP) |
IP30
|
|---|---|
| Housing base material |
Open-style
|
| Nominal position |
T4
|
| Delta connected motor power, max |
T4
|
| Temperature, surrounding air, maximum |
60 °C
|
| EFT/B immunity for IEC 61000-4-4 at 100 kHz on DC power ports |
±3
|
| EFT/B immunity for IEC 61000-4-4 at 100 kHz on Ethernet ports |
±3
|
| Emissions, CISPR11 (IEC 61000-6-4) |
IEC 61000-6-4
|
| ESD immunity, IEC 61000-4-2, air discharges |
8 kV
|
| ESD immunity, IEC 61000-4-2, contact discharges |
6 kV
|
| Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 2000 - 2700 MHz |
3 kg/km
|
| Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 80 - 2000 MHz |
10 kg/km
|
| Radiated RF immunity, IEC 61000-4-3 with 200 Hz 50% pulse 100% AM at 900 MHz |
10 kg/km
|
| Shock, non-operating, IEC 60068-2-27 (test Ea, unpackaged shock) |
30 g
|
| Shock, operating, IEC 60068-2-27 (test Ea, unpackaged shock) |
30 g
|
| Temperature, operating, IEC 60068-2-1 (test Ad, operating, cold) |
-20 °C
|
| Temperature, operating, IEC 60068-2-14 (test Nb, operating, thermal shock) |
-20 °C
|
| Temperature, operating, IEC 60068-2-2 (test Bd, operating, dry heat) |
-20 °C
|
| Ambient temperature, maximum |
60 °C
|
| Conducted RF immunity, IEC 61000-4-6 with 1 kHz sine-wave 80% AM from 150 kHz - 80 MHz (rms) |
10 V
|
| Radiated RF immunity, IEC 61000-4-3 with 200 Hz 50% pulse 100% AM at 1890 MHz |
10 kg/km
|
| Relative humidity, IEC 60068-2-30 (test Db, unpackaged damp heat), non-condensing |
5 %
|
| Surge transient immunity, IEC 61000-4-5, line-earth (CM) on communication ports |
±2
|
| Surge transient immunity, IEC 61000-4-5, line-earth (CM) on DC power ports |
±2
|
| Surge transient immunity, IEC 61000-4-5, line-line (DM) on DC power ports |
±1
|
| Temperature, non-operating, IEC 60068-2-1 (test Ab, unpackaged non-operating cold) |
-40 °C
|
| Temperature, non-operating, IEC 60068-2-14 (test Na, unpackaged non-operating thermal shock) |
-40 °C
|
| Temperature, non-operating, IEC 60068-2-2 (test Bb, unpackaged non-operating dry heat) |
-40 °C
|
Drawings
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| 2-Dimensional Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DWG) |
Documents
|
APPLICATION_TECHNIQUES_enet-at007_-en-p
Application Techniques
ENET-AT007 |
|
APPLICATION_TECHNIQUES_enet-at006_-en-p
Application Techniques
ENET-AT006 |
|
Product Cutsheet
General
-- |
|
Product Registration Link
General
-- |
|
1783-in016_-en-p
Installation Instructions
1783-IN016 |
|
PROFILE_migrat-pp043_-en-p
Profile
MIGRAT-PP043 |
|
REFERENCE_MANUAL_enet-rm002_-en-p
Reference Manual
ENET-RM002 |
|
1783-um009_-en-p
User Manual
1783-UM009 |
|
USER_MANUAL_1783-um007_-en-p
User Manual
1783-UM007 |
| Type | Resource | Publication |
|---|---|---|
| Application Techniques | APPLICATION_TECHNIQUES_enet-at007_-en-p | ENET-AT007 |
| Application Techniques | APPLICATION_TECHNIQUES_enet-at006_-en-p | ENET-AT006 |
| General | Product Cutsheet | -- |
| General | Product Registration Link | -- |
| Installation Instructions | 1783-in016_-en-p | 1783-IN016 |
| Profile | PROFILE_migrat-pp043_-en-p | MIGRAT-PP043 |
| Reference Manual | REFERENCE_MANUAL_enet-rm002_-en-p | ENET-RM002 |
| User Manual | 1783-um009_-en-p | 1783-UM009 |
| User Manual | USER_MANUAL_1783-um007_-en-p | 1783-UM007 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- CE
- China CCC
- UKCA DOC
- UL Listed Hazardous
- UL Listed
- MOROCCO DOC
- UK EX CERTIFICATE
This product was certified with the above certifications as of 2025-12-23. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.