Loading
  • alt text
  • alt text
alt text
alt text
Best Selling
1606-XLP90B

Power Supply XLP 90 W Power Supply

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 1606-XLP90B product image
Allen-Bradley 1606-XLP90B product image
Allen-Bradley 1606-XLP90B product image
Lifecycle status: Active
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
General
Mechanical
Electrical
Environmental
Construction
Drawings
Documents
Certifications
Accessories
Alternative Products
Technotes
Product Family
Power Supply XLP
Height
75 mm
Depth
103 mm
Direct mounting possible
False
Width
73 mm
Degree of protection (IP)
IP20
Type of electric connection
Spring clA connection
Shock
30 G, 6 ms 20G, 11 ms
Special functions
No special function
MTBF
500000 hr @ 40 °C, SN 29500
Wall mounting possible
True
Degree of protection (NEMA)
Other
Vibration
2 g
Secondary voltage adjustable
True
Power output
90 W
Voltage type of supply voltage
AC/DC
Rated supply voltage at DC
220 V
Efficiency, typ
88.5 %
Adjustment range
12 V
Operational range
85...132V AC
Rated output current
7.5A @ 12V
Phases
1-phase
Sub group
Compact family
Hold-up time
>40 ms @ 230V AC
Input voltage
Auto-select: 100...120V/220...240V AC
Special family function
No power boost
Rated input current
<1.9 A
Special feature
-
Output voltage stabilized
True
Rail mounting possible
True
Stabilized
True
Ripple and noise, max
50 mV
Operating temperature
-25 °C
Storage temperature
-40 °C
Relative humidity
<95%
Weight
360 g
Drawings
3D STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
3D STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type Resource Publication
General Product Cutsheet --
General Short Circuit Ratings Data Sheet --
Technical Data 1606-td002_-en-p 1606-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Australian RCM Eurasion Economic Community
  • Australian RCM
  • Eurasion Economic Community

This product was certified with the above certifications as of 2025-09-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Product Family
Power Supply XLP
Height
75 mm
Depth
103 mm
Direct mounting possible
False
Width
73 mm
Degree of protection (IP)
IP20
Type of electric connection
Spring clA connection
Shock
30 G, 6 ms 20G, 11 ms
Special functions
No special function
MTBF
500000 hr @ 40 °C, SN 29500
Wall mounting possible
True
Degree of protection (NEMA)
Other
Vibration
2 g
Secondary voltage adjustable
True
Power output
90 W
Voltage type of supply voltage
AC/DC
Rated supply voltage at DC
220 V
Efficiency, typ
88.5 %
Adjustment range
12 V
Operational range
85...132V AC
Rated output current
7.5A @ 12V
Phases
1-phase
Sub group
Compact family
Hold-up time
>40 ms @ 230V AC
Input voltage
Auto-select: 100...120V/220...240V AC
Special family function
No power boost
Rated input current
<1.9 A
Special feature
-
Output voltage stabilized
True
Rail mounting possible
True
Stabilized
True
Ripple and noise, max
50 mV
Operating temperature
-25 °C
Storage temperature
-40 °C
Relative humidity
<95%
Weight
360 g
Drawings
Drawings
3D STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
3D STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
Short Circuit Ratings Data Sheet General
--
1606-td002_-en-p Technical Data
1606-TD002
Type Resource Publication
General Product Cutsheet --
General Short Circuit Ratings Data Sheet --
Technical Data 1606-td002_-en-p 1606-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
Australian RCM Eurasion Economic Community
  • Australian RCM
  • Eurasion Economic Community

This product was certified with the above certifications as of 2025-09-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
Power Supply XLP 90 W Power Supply
CloseClose
1606-XLP90B
Close
Print
Chevron LeftChevron Left
Allen-Bradley 1606-XLP90B product image
Chevron LeftChevron Left
Allen-Bradley 1606-XLP90B product image
Allen-Bradley 1606-XLP90B product image
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose