Loading
Allen-Bradley by Rockwell Automation logo

Other Industrial Networks

We support a variety of other industrial automation networks, providing the flexibility to connect new applications with existing applications on networks such as Data Highway Plus, DH-485, Universal Remote I/O and SERCOS II. We also provide in-chassis connectivity to many other networks through Encompass™ Partner products.
Network Security & Infrastructure
  • Chassis-based Communication Modules
  • ControlNet Network
  • DeviceNet Network
  • EtherNet/IP Network
  • Gateway & Linking Devices
  • IO-Link Technology
  • Other Industrial Networks
  • Process Instrumentation Networks
Main Image

Data Highway Plus (DH+) Network

The Data Highway Plus (DH+) network is a local area network designed to support remote programming and messaging between computers and controllers for factory-floor applications.

Product Details

Main Image

Universal Remote I/O (RIO) Network

Our Universal Remote I/O Link is a local area network designed to connect controllers to remote I/O chassis and a variety of intelligent devices such as operator interfaces and AC or DC drives.

Product Details

Main Image

SERCOS Interface

SERCOS (Serial Real-time Communications System) is an internationally-approved communication standard for motion control (IEC 61491). This communication network is designed for high-speed serial communication of standardized closed-loop data, in real-time, over a noise-immune fiber-optic cable. We support SERCOS with interface motion modules which provide SERCOS drive connectivity and control for the ControlLogix® controller.

Product Details

Main Image

DH-485 Network

Our The DH‑485 industrial local area network is designed for factory-floor applications and uses the RS‑485 transmission standard.

Product Details
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left int...
  3. Chevron LeftChevron Left arc...
  4. Chevron LeftChevron Left pro...
  5. Chevron LeftChevron Left har...
  6. Chevron LeftChevron Left allen-bradley
  7. Chevron LeftChevron Left Network Security & Infrastructure
  8. Chevron LeftChevron Left Other Industrial Networks