1783 Stratix

Data exchange support for 1783
Stratix
devices:
1783
Stratix
Catalog Number or Product Family
RDF support
AML support
1783
Stratix
2000 switches
Yes
Yes
1783
Stratix
5400 switches
Partial
1
Partial
1
1783
Stratix
5700 switches
Partial
1
Partial
1
1783-BMS06*
Yes
Yes
1783-BMS010*
Yes
Yes
1783-BMS12T4E2CGL
Stratix
5700 switch
Partial
1
Partial
1
1783-BMS12T4E2CGNK
Stratix
5700 switch
Partial
1
Partial
1
1783-BMS12T4E2CGP
Stratix
5700 switch
Partial
1
Partial
1
1783-BMS20*
Yes
Yes
1783-BMS4S2SGA
Stratix
5700 switch
Partial
1
Partial
1
1783-BMS4S2SGL
Stratix
5700 switch
Partial
1
Partial
1
1783
Stratix
6000 switches
Partial
1
Partial
1
1783
Stratix
8000 switches
Partial
1
Partial
1
1783
Stratix
8300 switches
Partial
1
Partial
1
1783-EMS04T
Partial
2
Partial
2
1783-EMS08T
Partial
2
Partial
2
1783 Ethernet Taps
Partial
1
Partial
1
1783-HMS16T4CGN
Yes
Yes
1783-HMS16TG4CGN
Yes
Yes
1783-HMS16TG4CGR
Yes
Yes
1783-HMS4*
Yes
Yes
1783-HMS8*
Yes
Yes
1783-IMS28*
No
No
1783-LMS5
No
No
1783-LMS8
No
No
1783-MS06T
Yes
Yes
1783-MS06T plus 4-Port Expansion Module
No
No
1783-MS06T plus 4-Port in Expansion Modules 1 and 8-Port in Expansion Modules 2
No
No
1783-MS06T plus 8-Port in Expansion Module 1 and 4-Port Expansion Modules 2
No
No
1783-MS06T plus two 4-Port Expansion Modules
No
No
1783-MS10T
Yes
Yes
1783-MS10T plus 4-Port Expansion Module
No
No
1783-MS10T plus 4-Port Expansion Module 1 and 8-Port in Expansion Module 2
No
No
1783-MS10T plus 8-Port in expansion module 1 and 4-Port in Expansion Module 2
No
No
1783-MS10T plus two 4-Port Expansion Modules
No
No
1783-MX04*
Partial
3
Partial
3
1783-MX08*
Partial
3
Partial
3
1783-NATR
No
No
1783-RMS06T
Yes
Yes
1783-RMS06T plus 4-Port Expansion Module
No
No
1783-RMS06T plus 4-Port in Expansion Modules 1 and 8-Port in Expansion Modules 2
No
No
1783-RMS06T plus 8-Port in Expansion Module 1 and 4-Port Expansion Modules 2
No
No
1783-RMS06T plus two 4-Port Expansion Modules
No
No
1783-RMS10T
Yes
Yes
1783-RMS10T plus 4-Port Expansion Module
No
No
1783-RMS10T plus 4-Port Expansion Module 1 and 8-Port in Expansion Module 2
No
No
1783-RMS10T plus 8-Port in expansion module 1 and 4-Port in Expansion Module 2
No
No
1783-RMS10T plus two 4-Port Expansion Modules
No
No
1783-US03T01F
Partial
2
Partial
2
1783-US06T01F
Partial
2
Partial
2
1783-US5T
Partial
2
Partial
2
1783-US8T
Partial
2
Partial
2
1783-WAPxK9
No
No
1783-ZMS16TA
No
No
1783-ZMS24TA
No
No
1783-ZMS4T4E2TGN
No
No
1783-ZMS4T4E2TGP
No
No
1783-ZMS8T8E2TGN
No
No
1783-ZMS8T8E2TGP
No
No
1783-ZMS8TA
No
No
1
Configuration relationships are not supported. Relationship will be calculated by post-processing during import.
2
Connections only
3
Stratix expansion module
*
All devices of type
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal