Loading
Blog
Recent ActivityRecent Activity

Save Time, Money & Headaches with a Unified Control Platform

Get real-time process, power and motor control data in one place … and accelerate your return on investment.

Share This:

LinkedInLinkedIn
XX
FacebookFacebook
PrintPrint
EmailEmail
Engineer in red work clothes walks through a maze of large industrial silver HVAC pipes, shut-off valves, pumps and motors, inspecting the system

We simplify industrial automation to help you succeed

Industrial operations are becoming increasingly complex.

Many organizations struggle with fragmented legacy systems, siloed data and unplanned downtime. While managers face rising cost pressures and productivity goals.

Rockwell Automation offers a unified solution that brings process and power control together under one architecture. Claudio Forte, a professional engineer and lead on the industry solutions team at Rockwell Automation says, “A single HMI offers visibility to real-time data originating from a unified process, power and control system.” He adds that it provides clear visibility into production and energy metrics on one platform, “That helps make your plant far more efficient, productive, predictable and profitable.”

The power of industrial automation

Increase your return on investment with a connected system. Instead of juggling multiple vendors, platforms and engineering environments, our unified process, power and motor control solution consolidates everything into one infrastructure and one version of the truth. This helps lower your design, hardware and total install costs:

  • Reduce material, design, engineering, wiring and testing costs
  • Faster installation, commissioning and time to market
  • Reduce downtime with visibility to operating conditions, faults, predictive maintenance, alarms and events on one system
  • Increase safety with 24/7 system monitoring from remote devices

An integrated system also reduces project complexity and risk. Plant engineers don’t need to design, learn, maintain and manage multiple systems, connections and interfaces.

This integrated smart portfolio can include:

  • PlantPAx® DCS for plant-wide control with embedded cybersecurity and modular engineering
  • CENTERLINE® motor control centers with IntelliCENTER® technology for safer, smarter motor control, and predictive maintenance
  • Variable frequency drives (VFDs) for high-performance motor control and energy efficiency
  • Programmable logic controllers (PLCs) to automate manufacturing processes, machinery and systems
  • FactoryTalk® Analytics™ GuardianAI™ for predictive analytics and anomaly detection
  • FactoryTalk® Suite for visualization, scalable analytics and centralized management
  • Third-party device integration (OEM and instrumentation)

Together, these smart technologies deliver seamless integration, real-time intelligence and predictive analytics across your unified operation to help keep your plant running 24-7.

Planning a Greenfield or Plant Expansion Project?
Engineer and project manager looking at blueprint
eBook
Planning a Greenfield or Plant Expansion Project?

Combining process, power and motor control on a single platform helps accelerate your speed to market, uptime, energy savings and return on investment.

Download Now
 
Unified Process and Power Integration in Mining
Unified Process and Power Integration in Mining
Blog
Blog
Unified Process and Power Integration in Mining
Traditional systems for process control and power infrastructure make challenges even harder to manage. The answer? Unified process and power integration.
Read Now
3 new greenfield & plant expansion ideas
Upcoming
On-Demand
3 new greenfield & plant expansion ideas
Event (Webinar)
Greenfield project? Reshoring? Expanding plant capacity? See how connected technologies in your industrial control system improve productivity and ROI...
Date:
Time:
Duration: 60 Minutes
Language: English

Join our webinar: 3 New Greenfield Plant & Expansion Ideas

See how to improve productivity, lower cost & reduce project risk with an integrated architecture. With the right tech in place, a single platform connects process and power control, predictive analytics, AI tools, machine learning and energy management.

Unified control system benefits drive results

A unified architecture isn’t just about technology – it’s about transforming how you operate. Here’s what it can mean for your business:

  • Faster deployment. Lower engineering effort and expense: Pre-tested, validated designs and a single engineering environment help cut integration time by up to 80% and accelerate installation by up to 25%
  • Smarter decisions & better operator experience: Standardized control tools and graphics on one dashboard give operators real-time insights into equipment health, energy use and process conditions – reducing training time and improving responsiveness
  • Reliability, safety & always-on performance: Centralized alarming, integrated safety and predictive maintenance reduce downtime to help keep operations running
  • One source of truth for data: No more reviewing multiple dashboards. Our unified system synchronizes and time stamps data across process and power control
A diagram displays eight categories of industrial motor and power control equipment, ranging from low voltage variable frequency drives to electrical houses, all being managed through a unified software on a single control room HMI
Motor Control Center Software Eases Configuration, Monitoring and Maintenance
Motor Control Center Software Eases Configuration, Monitoring and Maintenance
Blog
Blog
Motor Control Center Software Eases Configuration, Monitoring and Maintenance
Your IntelliCENTER® dataset identifies the critical Ethernet/IP-enabled motor control components in your MCC – helping keep your equipment running profitably
Read Now

Planning a plant expansion? Get support from the industry leader

Manufacturers get countless advantages from a unified system. You can connect process, power and motor control on one platform. Plus, get real-time operational data, predictive analytics, energy management and more... making your plant more efficient and profitable. In addition:

  • Our unified solution helps deliver significant savings on both total install costs and your total cost of ownership for the lifetime of the system
  • You can get support from Rockwell Automation consultants at every necessary stage. Our teams have decades of experience designing, commissioning and supporting industrial solutions
  • Simplify your plant production complexity and reduce project risk by engaging with our team and PartnerNetwork™ that works together regularly
  • We work with engineering, procurement and construction teams, and system integrators

Want to get started? Let us know how we can help your industrial automation journey.

Integrated Process & Power for Oil & Gas Operation
Integrated Process & Power for Oil & Gas Operation
Blog
Blog
Integrated Process & Power for Oil & Gas Operation
By unifying these traditionally separate domains, oil and gas companies can achieve new levels of performance and resilience.
Read Now

Published February 6, 2026

Topics: Optimize Production Industrial Automation & Control Process Solutions Automotive & Tire Food & Beverage Life Sciences Metals Mining Oil & Gas Power Generation Pulp & Paper Water Wastewater FactoryTalk Design Studio Studio 5000 PlantPAx Drives Distributed Control Systems Human Machine Interface Motor Control Industrial Control Products
Subscribe to Rockwell Automation

Receive the latest news, thought leadership and information directly to your inbox.

Subscribe now

You may also be interested in

Loading
Loading
Loading
Loading
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Com...
  3. Chevron LeftChevron Left News
  4. Chevron LeftChevron Left Blogs
  5. Chevron LeftChevron Left Real-time data and predictive analytics