Loading

Spectrum Controls

5069 16-Channel High-speed Inputs and Outputs 

The Compact 5000™ I/O system is cost effective offering a wide variety of standard and safety modules allowing more customization for applications demanding high performance and speed. Ideal for OEMs with applications requiring high-speed event tracking, pattern matching and other needs requiring precise action.

Spectrum Controls’ high-speed discrete input (sourcing) and output (sinking) modules complement Rockwell’s existing discrete I/O for sinking and sourcing respectively. Included with the fast input module is an input filter that helps improve noise immunity. Filtering helps prevent rapid changes of the input data due to contact bounce. The fast output module provides features like no-load detection, short-circuit protection and field power loss detection.

 

Available for sale: March 2022

5069 16-Channel High-speed Inputs and Outputs
For more information, contact: 
EmailEmail
Tom Benson, Spectrum Controls

Automation Fair Logo
Register to attend

View all the new products and solutions

Automation Fair features the newest innovations from Rockwell Automation and members of the PartnerNetwork™.  

Learn more about these technologies by visiting the exhibit hall at the event.  Automation experts will be ready to discuss how you can advance your operation. 

View all the New Products and Solutions
  • Contact Sales
  • Contact Customer Care
  • Contact Technical Support
  • Phone Support
  • General Questions
  1. Chevron LeftChevron Left Denmark Chevron RightChevron Right
  2. Chevron LeftChevron Left Com... Chevron RightChevron Right
  3. Chevron LeftChevron Left Eve... Chevron RightChevron Right
  4. Chevron LeftChevron Left Fea... Chevron RightChevron Right
  5. Chevron LeftChevron Left Automation Fair Event Chevron RightChevron Right
  6. Chevron LeftChevron Left New Products and Solutions at Automation Fair Chevron RightChevron Right
  7. Chevron LeftChevron Left Spectrum Controls 5069 16-Channel High-speed Inputs and Outputs Chevron RightChevron Right