https://www.rockwellautomation.com/en-de/products/details.800T-N2KF4.html
Catalog #: 800T-N2KF4
800T PB, 30mm Selector Switch, 4 Position Selector Switch, No Guards - on Terminals, KF4 Cam, No Block This Position, No Block In Position 2, No Block This Position, No Block In Position 4, Standard Knob Maintained, White Insert, Device with Packaging
Catalog #: 800T-N2KF4
800T PB, 30mm Selector Switch, 4 Position Selector Switch, No Guards - on Terminals, KF4 Cam, No Block This Position, No Block In Position 2, No Block This Position, No Block In Position 4, Standard Knob Maintained, White Insert, Device with Packaging
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Number of switch positions | 4 |
---|---|
Hole diameter | 30.5 mm |
Operator mechanical design life (cycles, min.) | 1000000 |
Enclosure compatibility (NEMA type) | 1, 4, 12, 13 |
Operator type | Selector switch |
Operator function | Maintained |
Shock | 25 G (contact fragility)/100 G (no damage) |
Vibration | 10 G maximum |
Electrical
Suitable for illumination | No |
---|---|
Contact block configuration | No contacts |
Construction
Terminations with finger safe covers | No |
---|---|
Operator cap/button material | Plastic |
Operator construction/material | Metal |
Operator cap type | Standard knob |
Operator cam code | KF4 |
Operator cap color | Black with white insert |
Environmental
Operating temperature | -25 °C |
---|---|
Hazardous location rating | No |
Humidity | 50 % |
Storage temperature | -40 °C |
Certification
Certifications | ABS, CCC, CE, CSA, EAC, GOST, UL |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 800-TD009 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 800-TD009 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.