https://www.rockwellautomation.com/en-de/products/details.800T-2TAR.html
Catalog #: 800T-2TAR
30mm Push Button Station 800T PB
Catalog #: 800T-2TAR
30mm Push Button Station 800T PB
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Construction
Number of push buttons | 2 |
---|---|
Enclosure material | Die Cast Aluminum |
Mechanical
Operator mounting hole dimension | 30.5 mm |
---|---|
Operator mechanical design life (cycles, min.) | 1.0E7 |
Operator cap type | Flush head |
Hazardous location rating | No |
Enclosure compatibility (NEMA type) | 1, 4, 12, 13 |
Contact block termination tightening torque | 6 - 8 lb - in / 0.7 - 0.9 N-m |
Conduit entry | 3/4 inch, 14 NPT |
Operator special function | None |
Operator legend text | START - STOP |
Station type | Push button |
Enclosure mounting | Surface mount |
Contact block termination wire range | 14 - 18 AWG (x2) |
Termination style | Screw |
Contact block electrical design life (cycles, at max. load) | 1000000 |
Vibration | 10 G maximum |
Contact block configuration | 1-NO 1-NC standard contacts |
Shock | 25 G (contact fragility)/100 G (no damage) |
Environmental
Operating temperature | -25 °C |
---|---|
Storage temperature | -40 °C |
Humidity | 50 % |
Electrical
Contact block operational voltage, max | 600V AC, 600V DC |
---|---|
Indicating lights | Red, full voltage Type, 120V AC/DC |
Contact block utilization category (DC) | Q600, DC-13 |
Contact block utilization category (AC) | A600, AC-15 |
Contact block thermal current rating | 10 A |
Certification
Certifications | ABS, CCC, CE, CSA, EAC, GOST, UL |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 800-TD009 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 800-TD009 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.