https://www.rockwellautomation.com/en-de/products/details.100-KR05DJ01.html
Catalog #: 100-KR05DJ01
Miniature Contactor, 5 A, IEC, 24 (17...30)V DC Diode, 3 N.O. Poles, 1 N.C. Auxiliary Contact, R, Single Pack: Quantity of 1
Catalog #: 100-KR05DJ01
Miniature Contactor, 5 A, IEC, 24 (17...30)V DC Diode, 3 N.O. Poles, 1 N.C. Auxiliary Contact, R, Single Pack: Quantity of 1
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Number of normally open contacts as main contact | 3 |
---|---|
Number of auxiliary contacts as normally closed contact | 1 |
Vibration resistance | IEC 60068-2 |
Shock resistance | IEC 60068-2 |
Altitude, max | 2000 m (NN), per IEC 60947-4 |
Conductor cross section | Main contact, 2 conductor: 0.75...2.5 mm^2 |
Electrical
Voltage type for actuating | DC |
---|---|
Type of electrical connection of main circuit | Spring clamp connection |
Rated impulse withstand voltage (Uimp) | 6 kV |
Current (Ie), max | 9 A |
Optional overload relays | None |
Current rating | 5 A |
Rated isolation voltage (Ui) | IEC: 690V, UL, CSA: 600V |
Packaging | Single pack (quantity of 1) |
Rated current (enclosed) | 7.2 A @ 115V, 1-phase per UL/CSA |
Rated power (enclosed) | 3/4 Hp, 1-phase per UL/CSA |
General purpose current (enclosed) | 9 A per UL/CSA |
Insulation class of the coil | Class F per IEC 60085, class 105 insulation system per UL 508 |
Rating for switching AC motors | 3-poles: 3/4 Hp @ 230V (AC-2, AC-3, AC-4), 1-phase (60 Hz) |
Coil voltage | 24V (17-30)V DC diode |
Rated operational current (Ie) | 6.3 A @ 240V, AC-2, AC-3 (50 Hz), ambient temperature 60 °C |
Rated operational power (Pe) | 8.7 kW @ 500V, AC-1 (50 Hz), ambient temperature 60 °C |
Optional accessories | Front-mount auxiliary contacts, surge suppressors, electronic timers, mechanical interlocks |
Features | Mini-contactors, uniform panel mounting dimensions, panel mounting or mounting on 35 mm DIN rail, AC or DC coil control, made of environmentally friendly materials |
Contacts | 3 power poles with internal NO or NC auxiliary contact, or 4 power poles, optional front-mounted 2- or 4- pole external auxiliary contact block |
Degree of protection, auxiliary contact | IP2X |
Environmental
Climatic withstand | IEC 60068-2-30 |
---|---|
Ambient temperature | Storage: -55...80 (-67...176) |
Degree of protection | IP2X |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 100-TD013 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 100-TD013 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.