Loading

Stratix® Impact to Cisco CVE-2025-20352

Severity:
High
Advisory ID:
SD1749
Published Date:
September 26, 2025
Last Updated:
September 26, 2025
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
No
Corrected:
Yes
Workaround:
No
CVE IDs
CVE-2025-20352
Downloads
The following link(s) provide the security advisory in Vulnerability Exploitability Exchange format:
JSON
Summary

Product Description

Rockwell Automation Stratix® devices are industrial Ethernet switches and network infrastructure components designed for rugged environments, offering managed and unmanaged options with integrated support for EtherNet/IP™, optimized configuration through Studio 5000®.

 

Affected products and solution

Affected Product 

CVE 

Affected Software Version 

Corrected in Software Version 

Stratix® 5700, Stratix® 5400, Statix 5410

CVE-2025-20352

 Up to         v15.2(8)E7

        Expected October 2025

Stratix® 5200/ 5800

CVE-2025-20352

Up to v17.17.01

          Expected March 2026

 

Security Issue Details

Category

Details

CVE ID

CVE-2025-20352

Impact

A third-party vulnerability exists in the affected products. The affected products use Cisco IOS XE Software which contains a vulnerability in the Simple Network Management Protocol (SNMP) subsystem. An authenticated, remote attacker with low privileges could cause a denial of service (DoS) condition on an affected device that is running Cisco IOS Software or Cisco IOS XE Software. To cause the DoS, the attacker must have the SNMPv2c or earlier read-only community string or valid SNMPv3 user credentials. An authenticated, remote attacker with high privileges could execute code as the root user on an affected device that is running Cisco IOS XE Software. To execute code as the root user, the attacker must have the SNMPv1 or v2c read-only community string or valid SNMPv3 user credentials and administrative or privilege 15 credentials on the affected device. An attacker could exploit this vulnerability by sending a crafted SNMP packet to an affected device over IPv4 or IPv6 networks. This vulnerability is due to a stack overflow condition in the SNMP subsystem of the affected software. A successful exploit could allow a low-privileged attacker to cause the affected system to reload, resulting in a DoS condition, or allow a high-privileged attacker to execute arbitrary code as the root user and obtain full control of the affected system. Note: This vulnerability affects all versions of SNMP.

CVSS 3.1 Base Score

7.7/10

CVSS 4.0 Base Score

6.3/10

CWEs

CWE-121: Stack-based Buffer Overflow

Known Exploited Vulnerability

Yes

 

 

Mitigations and Workarounds

Customers using the affected Stratix® software should see the workarounds section from Cisco and our security best practices.

 

Revision History

Revision

Date

Description

1.0

1.1

 9/26/2025

1/12/2026

Initial release

Update to KEV (No -> Yes)

 

Glossary 

  • Simple Network Management Protocol (SNMP):  Used for collecting and organizing information about managed devices on IP.
  • Stack overflow:  A runtime error that occurs when a program uses more stack memory than is available, typically due to excessive or infinite recursion or deeply nested function calls.
  • Denial of Service (DoS):  A malicious attempt to disrupt the normal functioning of a targeted server, service, or network by overwhelming it with a flood of traffic or triggering a crash.
  • Cisco IOS (Internetwork Operating System):  Proprietary software used on most Cisco routers and switches, providing the command-line interface and network services necessary for configuring, managing, and operating Cisco networking devices.
  • ·Cisco IOS XE:  A modern, modular operating system built on a Linux kernel that powers Cisco enterprise networking devices, offering enhanced programmability, security, and scalability while maintaining compatibility with traditional IOS command-line interfaces.

Get Up-to-Date Product Security Information

Visit the Rockwell Automation security advisories on the Trust Center page to:

  • Subscribe to product security alerts
  • Review the current list of Rockwell Automation security advisories
  • Report a possible security issue in a Rockwell Automation product
  • Learn more about the Rockwell Automation vulnerability policy

Support

If you have any questions regarding the security issue(s) above and how to mitigate them, contact TechConnect for help. More information can be found at Contact Us | Rockwell Automation | US.

If you have any questions regarding this disclosure, please contact PSIRT

Email: rasecure@ra.rockwell.com

 

Legal Disclaimer

ROCKWELL AUTOMATION DOES NOT WARRANT THE COMPLETENESS, TIMELINESS OR ACCURACY OF ANY OF THE DATA CONTAINED IN THIS WEB SITE AND MAY MAKE CHANGES THERETO AT ANY TIME IN ITS SOLE DISCRETION WITHOUT NOTICE. FURTHER, ALL INFORMATION CONVEYED HEREBY IS PROVIDED TO USERS "AS IS." IN NO EVENT SHALL ROCKWELL BE LIABLE FOR ANY DAMAGES OF ANY KIND INCLUDING DIRECT, INDIRECT, INCIDENTAL, CONSEQUENTIAL, LOSS PROFIT OR DAMAGE, EVEN IF ROCKWELL AUTOMATION HAVE BEEN ADVISED ON THE POSSIBILITY OF SUCH DAMAGES. ROCKWELL AUTOMATION DISCLAIMS ALL WARRANTIES WHETHER EXPRESSED OR IMPLIED IN RESPECT OF THE INFORMATION (INCLUDING SOFTWARE) PROVIDED HEREBY, INCLUDING THE IMPLIED WARRANTIES OF FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, AND NON-INFRINGEMENT. Note that certain jurisdictions do not countenance the exclusion of implied warranties; thus, this disclaimer may not apply to you.

Rockwell Automation Home
Copyright ©2022 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Trust Center
  3. Chevron LeftChevron Left Industrial Security Adv
  4. Chevron LeftChevron Left Industrial Security Advisory Detail
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose