Loading

EtherNet/IP Configuration and Troubleshooting - e-Learning

Share This:

EmailEmail
PrintPrint
  • Course Number: CCP183-EL
  • Type: e-Learning
  • Technology: Network and Cybersecurity Courses
  • Category: Maintain Troubleshoot
  • Duration: 6 hours
E-Learning Course Catalog

Overview

This course provides guidance on how to configure and troubleshoot an EtherNet/IP network. This includes setting EtherNet/IP network addresses, configuring a managed switch to meet network requirements, and monitoring managed switch performance. Examples, activities, and demonstrations in this course focus on the Stratix 5700 managed switch.


Prerequisites

To successfully complete this course, the following prerequisites are required:

  • Completion of Studio 5000 Logix Designer Level 1: ControlLogix System Fundamentals course (CCP146 or CCP146-EL) or equivalent experience
  • Completion of Studio 5000 Logix Designer Level 2: ControlLogix Maintenance and Troubleshooting course (CCP153 or CCP153-EL)

Who Should Attend

This course is intended for technicians and engineers who must deploy and maintain Industrial Automation and Control System (IACS) networks should attend this course.

Objectives

  • Understanding EtherNet/IP Network Addressing Fundamentals Assigning a Computer's IP Address for an EtherNet/IP Network
  • Performing Initial Configuration of a Managed Switch
  • Configuring EtherNet/IP Settings on Automation Devices
  • Creating and Assigning VLANs on a Stratix 5700 Switch
  • Configuring DHCP Persistence for a Stratix Switch
  • Configuring Network Address Translation (NAT) for a Stratix 5700 Switch
  • Configuring Port Security and Traffic Monitoring for a Stratix 5700 Switch
  • Monitoring EtherNet/IP Network and Device Status
  • Managing a Stratix 5700 Switch Using a Studio 5000 Logix Designer Project
  • Troubleshooting EtherNet/IP Network Problems
  • Troubleshooting a Stratix 5700 Switch
  • Updating Stratix 5700 Switch Firmware

Ready to talk to a Training Enrollment Specialist?

How to Buy

To purchase training products or to learn more about our training solutions, please contact your local sales office or distributor.

How to Get Support

Need help with course selection, workstation options or more?
Please contact training services.

background texture grey gradient
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Support
  3. Chevron LeftChevron Left Learning+ Training Subscriptions
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose