Loading

Distance Measurement Photoelectric Laser Sensors
Allen-Bradley

These sensors are ideal for precise distance measurement and feature IO-Link functionality for enhanced diagnostics.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • Allen-Bradley black rectangular sensor with a red lens and yellow and green LED indication on top.
Allen-Bradley black rectangular sensor with a red lens and yellow and green LED indication on top.
Chevron LeftChevron Left
Allen-Bradley black rectangular sensor with a red lens and yellow and green LED indication on top.
Chevron LeftChevron Left
Allen-Bradley logo

Our Bulletin 45DMS Distance Measurement Sensors are ideal for precise distance measurement of targets and features IO-Link functionality for enhanced diagnostics and linkage to The Connected Enterprise®.


  • Includes embedded IO-Link communication protocol
  • Includes Class 1 Eye Safe Laser
  • Ideal for precision distance measurements
  • Offers sensing ranges:
    • 60 mm…5 m (2.36 in.…16.40 ft) 90% white paper
    • 50 mm…3 m (1.97 in.…9.84 ft) 6% black
  • Provides accuracy:
    • ± 30 mm (± 1.18 in.) linearity
    • ± 1 mm (± 0.039 in.) resolution
  • Includes a 3-in-1 sensing mode that can be easily interchanged in one unit for distance measurements, background suppression, and background reflection
  • Includes IP67 and IP69k rated enclosures

Additional Information

Sensors on IO-Link Can Enable the Connected Enterprise
Sensors on IO-Link Can Enable the Connected Enterprise

Watch how smart sensors with IO-Link can enable smart machines for The Connected Enterprise®.

Watch Now
IO-Link Technology
IO-Link Technology

IO-Link Technology is a worldwide open-standard protocol that integrates sensors into our Connected Enterprise by connecting the IO-Link enabled device into an IO-Link master module. You can deliver data from the sensor directly into a control system in a very efficient manner. The flexibility of IO-Link capable sensors allows machines to operate more effectively by providing the controller with diagnostics. In addition to product detection, sensors provide detailed and accurate machine health status to improve uptime.

Get Started

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Product Profiles Publication
Bulletin 45DMS Product Profile 45DMS-PP001_-EN-P
Integrated Smart Sensor Solution Quick Reference Guide IOLINK-SP001_-EN-P
Certifications
Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
  • CE Marked for all applicable directives    
  • cULus Listed
  • UKCA Marked for all applicable regulations

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Sensors and Switches
  5. Chevron LeftChevron Left Distance Measurement Photoelectric Laser Sensors
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose