Loading

440G TLS-GD2
Allen-Bradley

Our TLS-GD2 Guard Locking Switch is a positive-mode, tongue-operated interlock switch.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(43)
(11)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Main Image
Chevron LeftChevron Left
Alt Text
Chevron LeftChevron Left
Allen-Bradley logo

Our TLS-GD2 Guard Locking Switch is a positive-mode, tongue-operated interlock switch. It locks a machine guard closed until power is isolated then keeps the power isolated while the guard is open. The TLS-GD2 has three safety (N.C.) contacts and two auxiliary (N.O.) contacts.

  • Power to Release or Power to Lock
  • High locking force 2000 N (450 lb)
  • 2 N.C. and 1 N.O. for position monitoring
  • 1 N.C. and 1 N.O. or 2 N.C. for lock monitoring
  • Rotatable head (four possible key entry slots)
  • Conforms to EN 1088 and EN 60947-5-1
  • Escape release version available
  • IP69K, suitable for high-pressure, high-temperature washdown
Additional Information

Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

 


You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Miscellaneous Publication
Safety Switches Brochure GLSAFE-BR002_-EN-P
Certifications
Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
FS Engineer (TÜV Rheinland) CertificateFS Engineer (TÜV Rheinland) Certificate
  • CE Marked for all applicable directives
  • cULus Listed
  • TÜV Certified
Safety Classification

Type 2 interlocking device with guard locking and low coding (tongue) per ISO 14119

Functional Safety Data (related to Safety Contacts)
  • B10d: > 2 x 106 operations at minimum load
  • PFHD: < 3 x10-7
  • MTTFd: > 385 years
  • May be suitable for use in performance levels PLe or PLd systems (according to ISO 13849-1:2006) and for use in SIL 2 or SIL 3 systems (according to IEC 62061) depending on the architecture and application characteristics
Standards Compliance
  • ISO 14119
  • IEC 60947-5-1
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Safety Products
  5. Chevron LeftChevron Left 440G TLS-GD2
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose