Loading

700-HP PCB Pin Style
Allen-Bradley

Our Bulletin 700-HP Relays are general purpose relays with plug-in PIN-style printed circuit board (PCB) terminals.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(5)
(5)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • Allen-Bradley Bulletin 700-HP Relays are general purpose relays with plug-in PIN-style printed circuit board (PCB) terminals.
Allen-Bradley Bulletin 700-HP Relays are general purpose relays with plug-in PIN-style printed circuit board (PCB) terminals.
Chevron LeftChevron Left
Allen-Bradley Bulletin 700-HP Relays are general purpose relays with plug-in PIN-style printed circuit board (PCB) terminals.
Chevron LeftChevron Left
Allen-Bradley logo

Our Bulletin 700-HP Relays are general purpose relays with plug-in PIN-style printed circuit board (PCB) terminals.


  • Offers 8 A contact rating, inrush up to 15 A @ 120V AC
  • Includes 2-Pole (2 c/o) silver or gold contacts
  • Offers 5 mm pin spacing - semiconductor
  • Provides 700-HN123 coil and contact separation socket which is used with the 700-HP relays
  • Offers optional 700-HN119 plastic retainer and rejection lever with optional 1492 snap-in marker capability
Essential Components
Essential Components
Capability
Capability
Essential Components
We offer quality Allen-Bradley® essential components with time-tested quality and durability
Explore Our Capabilities

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Miscellaneous Publication
Bulletin 700 General Purpose, Interposing, Solid-State and Specialty Relays Brochure 700-BR018_-EN-P
Certifications
Certifications
  • CE Marked
  • CSA Certified — File No. 229473
  • cULus Listed — File No. E3125; Guide Nos. NLDX/NLDC7 (when used with Bulletin 700-HN123 socket)
  • cURus Recognized — File No. E3125; Guide Nos. NLDX2/NLDX8
  • LR Certified

Standards Compliance

  • CSA 22.2 No.14
  • EN61810-1
  • UL 508

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Relays & Timers
  5. Chevron LeftChevron Left 700-HP PCB Pin Style
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose