Our CompactLogix™ and Compact GuardLogix® 5380 controllers provide higher performance, increased capacity, improved productivity and enhanced security to help meet the growing demands of smart machines and equipment for manufacturing. All standard and safety controllers use a modern programming environment, Studio 5000 Logix Designer® application, to allow users to work collaboratively to design and maintain their systems. This common environment optimizes efficiency, reduces time to commission and manages integrated motion over EtherNet/IP™ for high-speed motion applications and up to SIL 3/PLe safety solutions. These controllers are ideal for applications requiring high-performance communications, I/O and motion control for up to 32 axes.
- Products
- Overview
- Documentation
- Certifications
What's New?
New Look, Same High Performance
CompactLogix™ 5380 standard, safety and process controllers have a refreshed plastics, lens and label appearance. This visual enhancement enables users to identify critical product information and distinctions clearly, then take appropriate action with improved ease. There are no changes to existing product specifications. The same high performance users value today, remains unchanged.
Increased Data Protection with New CIP Security Capability Available Now!
Our CompactLogix 5380 portfolio incorporates CIP Security™ support to help keep your systems secure. This new capability provides secure connectivity and communication with EtherNet/IP™ network protocol, through validation of device authentication, data integrity and data confidentiality. It is available with Studio 5000 Logix Designer® version 34 or later.
- Ideal for small to large applications that require low axis motion and I/O point counts
- Enable high-speed I/O, motion control, Device Level Ring and Linear topologies
- Offer a 1 gigabit (Gb) embedded EtherNet/IP port that enables CIP safety connections, I/O and safety devices
- Include dual configurable ports that support Dual-IP address
- Provide enhanced diagnostics and troubleshooting with controller status and fault display
- Offer controller functions optimized for maximum system performance
- Offer enhanced security features that include controller-based change detection, logging, encrypted firmware and role-based access control to routines and Add-On Instructions
- Support up to 31 local Compact 5000™ I/O modules
- Offer integrated motion on EtherNet/IP up to 32 axes
- Offer a wide range of memory options from 0.6...10 MB
Compact GuardLogix 5380 safety controllers
- Achieve up to SIL 2/PLd with 1oo1 architecture or up to SIL 3/PLe with 1oo2 architecture
- Offer standard memory options from 0.6…10 MB
- Offer safety memory options from 0.3…5 MB
- Offer 1 gigabit (Gb) embedded Ethernet port
- Support communication options for up to 180 EtherNet/IP nodes
- Offer conformal coated options for harsh environments
- Provide single controller/software/network for standard and safety control
- Ability to mix and match safety and standard I/O
- Provide integrated safety functions with drives and motion
- Ability to connect with scaled HMI options from PanelView™ 800 graphic terminals
CompactLogix 5380 Process controllers
- Ideal for industries such as Food & Beverage, Oil & Gas, Chemical, Plastics, Life Sciences, Metals & Mining
- Incorporates standard controller functionality with motion capability and conformal coating option
- Provides tight integration with PlantPAx 5.0 system, which reduces the need to import Add-On Instruction
- Enables user to subscribe and receive diagnostic information through FactoryTalk View Site Edition without additional programming
- Recognize our process controllers with catalog numbers 5069-L320ERP and 5069-L340ERP
Tools & Resources
If you are an existing user of SLC™ 500, CompactLogix™ 1768-L43x, -L45x or CompactLogix 1769-L32E, -L32EK, -L35E controllers, contact your local sales office or distributor to learn how you can ease your migration to selected CompactLogix™ controllers. Let us help you get started.
Software
Applications
Our CompactLogix 5380 controllers offer the memory, speed, and processing capabilities to meet the demands of basic plant floor applications to high performance process, motion, and safety applications that include:
Industries
- Food and Beverage
- Water/Wastewater
- Mining/Metals/Cement
- Oil and Gas
- Semiconductors and Electronics
- Automotive
- Marine
- Life Sciences
Applications
- Blistering
- Feeders
- Labeling and wrapper
- Packaging
- Vertical Form Fill and Seal
You may also be interested in
| Technical Specifications | Publication |
|---|---|
| CompactLogix and Compact GuardLogix Systems Selection Guide | 1769-SG003_-EN-P |
| CompactLogix 5380, Compact GuardLogix 5380, and CompactLogix 5480 Controllers Specifications | 5069-TD002_-EN-P |
| Installation Instructions | Publication |
|---|---|
| CompactLogix 5380 Controllers Installation | 5069-IN013_-EN-P |
| Compact GuardLogix 5380 SIL 2 Controllers Installation | 5069-IN014_-EN-P |
| Compact GuardLogix 5380 SIL 3 Controllers Installation | 5069-IN023_-EN-P |
| User Manuals | Publication |
|---|---|
| CompactLogix 5380 and Compact GuardLogix 5380 Controllers User Manual | 5069-UM001_-EN-P |
| GuardLogix 5580 and Compact GuardLogix 5380 Controller Systems Safety Reference Manual | 1756-RM012_-EN-P |
| Logix 5000 Controllers Design Considerations Reference Manual | 1756-RM094_-EN-P |
| Estimated Logix 5000 Controller Instruction Execution Times Reference Manual | LOGIX-RM002_-EN-P |
| Logix 5000 Controller and I/O Fault Codes | 1756-RD001_-EN-P |
| Logix 5000 Controllers General Instructions | 1756-RM003_-EN-P |
| Logix 5000 Advanced Process Control & Drives Instructions | 1756-RM006_-EN-P |
| Program Guides | Publication |
|---|---|
| Logix 5000 Controllers Common Procedures Programming Manual | 1756-PM001_-EN-E |
| Product Profiles | Publication |
|---|---|
| CompactLogix 5380 Controller Product Profile | 5069-PP003_-EN-P |
| SLC 500 to CompactLogix 5380 and 5069 Compact I/O Migration Profile | MIGRAT-PP004_-EN-E |
| CompactLogix 1768-L4x Controller to CompactLogix 5380 Controller Migration Profile | MIGRAT-PP037_-EN-E |
- ATEX
- CE
- c-UL-us
- EtherNet/IP
- IECEx
- KC
- RCM
- TUV Rheinland
- UL Listed
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.