Loading

iTRAK 5750 Intelligent Track System
Allen-Bradley

Our iTRAK 5750 Intelligent Track System enables you to redefine your machine productivity and move higher payloads with more flexibility and control.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • An isometric view of an iTRAK 5750 Intelligent Track System with two sets of three movers mounted on the track and a black infield cover in the center.
  • An isometric view of an iTRAK 5750 Intelligent Track System with two sets of three movers mounted on the track and a black infield cover in the center.
An isometric view of an iTRAK 5750 Intelligent Track System with two sets of three movers mounted on the track and a black infield cover in the center.
An isometric view of an iTRAK 5750 Intelligent Track System with two sets of three movers mounted on the track and a black infield cover in the center.
Allen-Bradley logo

Our iTRAK® 5750 Intelligent Track System is a closed-loop motion solution that moves higher payloads with exceptional speed, intelligence and flexibility. Using software-defined control of each mover, you can implement higher performing machines that are equipped to handle short or long runs profitably and change production behavior at the push of a button.

The system consists of modular components that are simple to configure and can be quickly adjusted or scaled to meet future demands. It seamlessly integrates with your complete Allen-Bradley solution to provide optimized communication and synchronization with surrounding devices such as robots.


Overview

The iTRAK 5750 Intelligent Track System provides the opportunity to break free of the limits of traditional conveyor systems and reshape your machines into smarter, more productive automation assets. By moving your products using frictionless propulsion, you can increase the throughput of your solutions while simplifying them so that they last longer and need less maintenance.

Companies across industries are looking for ways to become more competitive today while staying flexible for the future. With the iTRAK 5750 Intelligent Track System you can gain the ability to innovate your product designs and change your production mix without having to spend the time and money to redesign your motion solutions.

Explore how the iTRAK 5750 Intelligent Track System can elevate your machine performance with:

  • Gigabit Ethernet communication
  • Reusable code content within Application Code Manager and machine builder libraries
  • Advanced integrated safety features
  • Scalable motor modules & movers
  • Automatic tracking and tracing of movers
  • Anti-collision / zero-pressure conveyance 

Features

  • Speed: Up to 5 m/s
  • Maximum system size: 64 logical sections, 128 movers
  • Motor sizes: 50 mm and 100 mm
  • Mover sizes:
    • 50 mm x 50 mm 
    • 50 mm x 100 mm 
    • 100 mm x 50 mm 
    • 100 mm x 100 mm 
  • Ingress protection: IP66 with infield cover
  • Safety: Safe torque off and Safe Stop 1, at a SIL 3, PLe
  • Rail design: Stainless-steel
  • Mounting: Vertical, horizontal and 90-degree mounting

Related Products

Emulate3D Digital Twin Software
Emulate3D Digital Twin Software
Emulate3D Digital Twin Software
Expand what’s possible in the design and performance of your machines using Emulate3D™ digital twin software.
Learn More
Studio 5000 Logix Designer
Studio 5000 Logix Designer
Studio 5000 Logix Designer
Studio 5000 Logix Designer® is an intuitive programming environment that allows users to work collaboratively to design and maintain their systems.
Learn More
Robot Automation
Robot Automation
Robot Automation
Discover the future of manufacturing with our industrial robot automation solutions—boost efficiency, precision, and productivity in your operations today.
Learn More
Programmable Controllers
Programmable Controllers
Programmable Controllers
From large to micro, meet varied application needs with our programmable logic controllers (PLC) and programmable automation controllers (PAC).
Learn More

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
iTRAK 5750 System Specifications 2198T-TD004_-EN-P
Installation Instructions Publication
Kinetix 5700 iTRAK Power Supply and iTRAK Bus Conditioner Installation 2198T-IN001_-EN-P
User Manuals Publication
iTRAK 5750 System User Manual 2198T-UM005_-EN-P
Kinetix 5700 Servo Drives User Manual 2198-UM002_-EN-P
Product Profiles Publication
iTRAK 5750 Intelligent Track System Product Profile 2198T-PP002_-EN-P
Miscellaneous Publication
Independent Cart Technology Brochure MOTION-BR002_-EN-P
iTRAK 5750 System Product Information 2198T-PC019_-EN-P
iTRAK 5730 and 5750 Control, Power, Pass Through Connection Modules Product Information 2198T-PC008_-EN-P
iTRAK 5750 Infield Covers Product Information 2198T-PC022_-EN-P
iTRAK 5730 and 5750 Lubrication System Product Information 2198T-PC012_-EN-P
iTRAK 5750 Movers and Position Magnets Product Information 2198T-PC021_-EN-P
iTRAK 5750 Motor Modules Product Information 2198T-PC020_-EN-P
iTRAK 5750 System Rail Alignment and Installation Tools Product Information 2198T-PC023_-EN-P
iTRAK 5750 System Replacement Parts Product Information 2198T-PC025_-EN-P
iTRAK TriMax Bearing Rails and Installation Tools Product Information 2198T-PC006_-EN-P
Certifications
Certifications
KC CertificationKC Certification
UK Conformity Assessed UK Conformity Assessed
UL Listed CertificationUL Listed Certification
CMIM Mark Certificate of Conformity in Morocco
  • CE Marked
  • KC (Korea)
  • Morocco
  • UL Listed
  • UKCA Marked
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Motion Control
  5. Chevron LeftChevron Left iTRAK 5750 Intelligent Track System
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose