Loading

Stratix 5410 Industrial
Allen-Bradley

Our Stratix 5410 Industrial Distribution Switches offer an all gigabit platform with four 10 gigabit port options and Network Address Translation (NAT) capabilities for networks where high performance is critical.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
(6)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down
Allen Bradley

Our Bulletin 1783 Stratix® 5410 Industrial Distribution Switches offer a 19" rack mount design for increased port density. These switches offer an all Gigabit platform with four 10 Gigabit port options and Network Address Translation (NAT) capabilities for networks where high performance is critical. The Stratix 5410 switches offer a rugged exterior design which makes them an ideal solution for applications with harsh environments.

  • Offers an all Gigabit platform with four 10 Gigabit port options for high performance network requirements
  • Provides access switching and distribution layer routing capabilities for flexibility in designing network architectures
  • Supports multiple high performance network resiliency protocols
  • Uses Studio 5000® Add-on Profiles to enable premier integration into the Rockwell Automation Integrated Architecture® system
  • Includes embedded Cisco technology to help enable integration with the enterprise network
Chevron DownChevron Down
Video
Introduction to Stratix 5400 Industrial Ethernet Switches

Watch this video for an introduction to Stratix 5400 Industrial Ethernet Switches.


Certifications
UL Marked Component Mark Canadian and United States RequirementsUL Marked Component Mark Canadian and United States Requirements
EtherNet/IPEtherNet/IP
RCM CertificationRCM Certification
  • cULus Marked
  • CE Marked
  • RCM
  • Ex
  • EtherNet/IP

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

Tools & Resources

Loading
Loading

Recommended For You

Loading
Loading
Loading

You may also be interested in

Loading
Loading
Loading
Loading
Documentation Chevron DownChevron Down
Technical Specifications Publication
Stratix Ethernet Device Specifications 1783-TD002_-EN-P
Installation Instructions Publication
Stratix 5410 Ethernet Managed Switches and Power Supply Installation 1783-IN015_-EN-P
User Manuals Publication
Stratix Managed Switches User Manual 1783-UM007_-EN-P
Ethernet Reference Manual ENET-RM002_-EN-P
Program Guides Publication
EtherNet/IP Parallel Redundancy Protocol Application Technique ENET-AT006_-EN-P
Product Profiles Publication
Stratix 5410 Industrial Distribution Switches Product Profile ENET-PP013_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Catalog Chevron RightChevron Right
  4. Chevron LeftChevron Left Industrial Network Products Chevron RightChevron Right
  5. Chevron LeftChevron Left Stratix 5410 Industrial Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose