Loading

9300 NAT
Allen-Bradley

Adapt your machines and say good-bye to complicated, costly and time-consuming changes with our NAT devices.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(3)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Main Image
Chevron LeftChevron Left
Alt Text
Chevron LeftChevron Left
Allen-Bradley logo

Looking to increase the flexibility in your small control system? Wish you could configure multiple machines on the same line with identical network settings?  Adapt your machines and say good-bye to complicated, costly and time-consuming changes with our NAT devices. By configuring multiple machines on a single line, your control systems with identical settings can communicate over Ethernet networks without reconfiguring settings. You can enable easy remote support through a VPN connection. 


Bulletin 1783-NATR Devices

  • Uses simple 1:1 Network Address Translation (NAT) to map IP addresses on the machine subnet to IP addresses on the control network (support for up to 32 translation mappings)
  • Supports both Linear and Device Level Ring (DLR) topologies on the machine network
  • Can be configured via a web page or Electronic Data Sheet Add-on Profile
  • Provides simplified device backup and restore via SD card storing configuration
  • Enables redirection of selected protocols, such as CIP, ICMP, HTTP, DNS for stable network connection

Bulletin 9300-ENA Devices

  • Provides Ethernet IP address translations for up to 128 devices
  • Supports 1 GBps Ethernet speed for excellent network performance
  • Offers simple configuration via webpage with embedded help files
  • Supports RSLinx® EtherNet/IP driver
  • Includes an Embedded Network Discovery Tool with a DHCP Server for network analysis and configuration
  • Includes SD Card support for initial configuration and backup/restore
  • Blocks broadcast and multi-cast network traffic bi-directionally
  • Includes VPN application for secure remote access

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
Stratix Ethernet Device Specifications 1783-TD002_-EN-P
User Manuals Publication
Configurable NAT Router User Manual 1783-UM008_-EN-P
Ethernet Reference Manual ENET-RM002_-EN-P
Product Profiles Publication
Configurable NAT Router Product Profile ENET-PP011_-EN-P
Miscellaneous Publication
Configurable NAT Router Product Information 1783-PC017_-EN-P
Certifications
Certifications
ATEX CertificationATEX Certification
UL Listed Component MarkUL Listed Component Mark
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
EtherNet/IPEtherNet/IP
IEC CertificationInternational Electrotechnical Commission Mark
KC CertificationKC Certification
RCM CertificationRCM Certification
UL MarkedUL Marked

9300-ENA Certifications:

  • UL
  • cUL Listed
  • ATEX Certified
  • CE

1783-NATR Certifications:

  • cULus Listed
  • CE (EMC)
  • CE (ATEX)
  • IECEx
  • CE (RoHS)
  • EU WEEE
  • RCM
  • KCC
  • China RoHS
  • EtherNet/IP

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Network Products
  5. Chevron LeftChevron Left 9300 NAT
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose