Loading

1608 i-Sense Voltage Monitor
Allen-Bradley

Our Bulletin 1608 i-Sense® Voltage Monitors transmit incoming power quality event data to i-Grid® servers via an ethernet or modem connection.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
Sort By Chevron UpChevron Up
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down
Our Bulletin 1608 i-Sense® Voltage Monitors transmit incoming power quality event data to i-Grid® servers via an ethernet or modem connection. The event data is collected, analyzed, and sent to subscribers in the form of event notifications. View event data and reports anytime, anywhere, using a cell phone or a computer with an internet connection.
  • Provides instant notification via text or email when an event occurs
  • Offers a cost-effective, permanent monitoring solution
  • Identifies the most common source of disruptive dirty power events in utility feeds
  • Provides 26 voltages 100...480V AC
  • Supports modem or ethernet connectivity
  • Offers 50...60 Hz auto-sensing capabilities
Allen-Bradley logo

Additional Information

  • Improve Power Quality with DySC and i-Sense — Learn how the DySC voltage sag corrector and i-Sense voltage monitor can help monitor and improve power quality issues.
  • Power Quality Solutions Webinar — Learn more about the best kept secret causing manufacturing downtime and poor power quality.
  • By taking advantage of i-Grid event notification and the i-Grid® intelligent network, you can see the evidence, track the events, and diagnose the problem.
  • Energy Management and Power Quality Interactive Tool — Watch this video to learn how energy and power quality management can help the bottom line of your enterprise by reducing costs and unplanned downtime.

Certifications
UL Listed CertificationUL Listed Certification
  • CE Marked (Safety and EMC)
  • CSA
  • cTUVus (OSHA NRTL) listed
  • RoHS Compliant
  • UL

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 


You may also be interested in

Loading
Loading
Loading
Loading
Documentation Chevron DownChevron Down
Technical Specifications Publication
Power Quality and Energy Management Selection Guide 1400-SG001_-EN-P
Installation Instructions Publication
i-Sense Voltage Monitor Installation 1608S-IN001_-EN-P
User Manuals Publication
i-Sense Voltage Monitor User Manual 1608S-UM001_-EN-P
Product Profiles Publication
Bulletin 1608 i-Sense Voltage Monitor Product Profile 1608-PP001_-EN-P
Miscellaneous Publication
Power Quality Brochure POWER-BR011_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Energy Monitoring Chevron RightChevron Right
  5. Chevron LeftChevron Left 1608 i-Sense Voltage Monitor Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose