Bulletin 871A Pico (M8) Screw Terminals are passive devices for use with raw cable. Available in male and female versions, these 4- and 5- pin models contain screw terminals or insulation displacement connectors (IDCs) for quick and easy assembly of custom cables on the plant floor. They are available for use with various cable diameters.
Popular Resources/Quicklinks
Overview
- Field installable with no hand tools needed
- Straight, male or female
- Allows easy modification of existing cable installations
- Insulation displacement technology for secure, reliable installation
Specifications
Certifications
-
CSA Certified
-
UL Recognized
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.