https://www.rockwellautomation.com/en-cz/products/details.5069-IY4.html
Catalog #: 5069-IY4
Best Selling
Compact 5000 UniversalAnalog InputModule
Catalog #: 5069-IY4
Best Selling
Compact 5000 UniversalAnalog InputModule
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Number of analogue inputs | 4 |
---|---|
Input, current | Yes |
Input, voltage | Yes |
Input, resistor | Yes |
Input, resistance thermometer | Yes |
Input, thermocouple | Yes |
Output, current | No |
Output, voltage | No |
Analogue inputs configurable | Yes |
Analogue outputs configurable | No |
Type of electric connection | Screw-/spring clamp connection |
Local CJC sensor accuracy | ±0.3 °C |
Input range, current | 0...20 mA, 4....20 mA |
Remote CJC sensor accuracy | Based on specified thermistor: ±0.3 °C |
RTD excitation current | 600 μA, 3 wire mode, 100 μA, 2 wire mode |
Module keying | Electronic keying via programming software |
Scan time | Per channel: 625 μs, Per group: 2.5 ms |
Step response time to 63% of value | 7.5 ms (Notch filter 10 kHz) |
Module conversion method | Sigma-Delta, One 24-bit multiplexed ADC |
RTB torque | 5069-RTB18-SCREW, 5069-RTB14CJC-SCREW: 0.4 Nm (3.5 lbin) |
Overvoltage protection, max | Voltage, current, RTD, and thermocouple/mV modes: ±30V DC |
Common mode voltage | ±10V (Current mode and 3-wire RTD mode), ±2V (Voltage mode) |
Data format | IEEE 32-bit floating point |
Wire category | 2 - shielded input ports, 2 - power ports, 1 wire per terminal for each signal port |
Power dissipation, max | Voltage mode: 1.8 W, Current mode: 2.1 W, RTD mode: 2.1 W, Thermocouple / millivolt mode: 1.8 W |
Indicators | 1 green/red module status indicator, 4 yellow/red I/O status indicators, 2 yellow/red CJC status indicators |
Thermal dissipation, max | Voltage mode: 6.1 BTU/hr, Current mode: 7.2 BTU/hr, RTD mode: 7.2 BTU/hr, Thermocouple/millivolt: 6.1 BTU/hr |
Accuracy drift with temperature | Voltage: 0.200% full scale, Current: 0.300% full scale, RTD: 0.200% full scale, Thermocouple/millivolt: 0.200% full scale |
Input Total Unadjusted Error (TUE) | Voltage: 0.300% full Scale, Current: 0.400% full Scale, RTD: 0.300% full Scale, Thermocouple/millivolt: 0.300% full Scale |
Inputs | 4 differential |
Wire size | 5069-RTB18-SPRING and 5069-RTB14CJCSPRING connections: 0.5...1.5 mm² (22...16 AWG) solid or stranded shielded copper wire rated at 105 °C (221 °F), or greater, 2.9 mm (0.11 in.), max diameter including insulation, single wire connection only, 5069-RTB18-S |
Calibrated accuracy | Voltage: 0.100% full scale @ 25 °C Current: 0.100% full scale @ 25 °C RTD: 0.100% full scale @ 25 °C Thermocouple/millivolt: 0.100% full scale @ 25 °C |
Suitable for safety functions | No |
Notch filter frequency at RPI of 2.5 ms, min | 10 kHz |
Input anti-aliasing filter cutoff frequency, typical | 500 Hz |
Onboard data alarming | Yes |
Scaling to engineering units | Yes |
Real-time channel sampling | Yes |
Thermocouple linearization | ITS-90 |
Input range, thermocouple / millivolt | ±100 mV |
Common mode noise rejection ratio | 130 dB @ 50/60 Hz |
Overcurrent protection, max | Current mode: ±30 mA |
Input range, voltage | ±10V, 0...10V, 0...5V |
Notch filter at minimum RPI | 62.5 kHz (0.2 ms, 1 channel enabled) |
Input type, thermocouple | B, C, D, E, J, K, L (TXK/XK), N, R, S, T |
Normal mode noise rejection ratio | 65 dB @ 50/60 Hz, notch filter dependent |
Input digital filter | First order lag, 0 ms…32,767 ms (32.767 s) |
Input range, resistive | 1...500 Ω, 2...1000 Ω, 4...2000 Ω, 8...4000 Ω |
Calibration methods | Factory calibrated, User-performed (optional) |
Data value during overload condition | Full scale, overrange flag, Data uncertain / data bad |
Resolution, thermocouple / millivolt | 16 bits at 10 Hz notch filter: <3.1 μV/cnt in ±100 mV mode |
Wire impedance | 25 Ω maximum for specified accuracy (3-wire RTD mode only) |
HART handheld compliance | Add an external 250 Ω resistor into the current loop for HART transmitter compliance |
Insulation stripping length | 5069-RTB18-SPRING connections: 10 mm (0.39 in.), 5069-RTB18-SCREW connections: 12 mm (0.47 in.) |
Resolution, current | 16 bits at 10 Hz notch filter: 0...21 mA: <0.32 μA/count (16 bits), 3.6...21 mA: <0.27 μA/count (16 bits) |
Input notch filter (Hz) selections | 5, 10 (50/60 default), 15, 20, 50, 60, 100, 200, 500, 1000, 2500, 5000, 10000, 15625, 25000, 31250, 62500 |
Open circuit detection time, nom | Voltage: + full scale, <2 s, Current: 4...20 mA range, <2 s, RTD: <2 s, Thermocouple / millivolt: + full scale, <10 s |
Input type, RTD | 100, 200, 500, 1000 Ω platinum, alpha=385, 100, 200, 500, 1000 Ω platinum, alpha=3916, 120 Ω nickel, alpha=672, 100, 120, 200, 500 Ω nickel, alpha=618, 10 Ω copper 427 |
Resolution, voltage | 16 bits at 10 Hz notch filter: ±10.5V: <320 μV/count (15 bits plus sign bipolar), 0...10.5V: <160 μV/count (16 bits unipolar), 0...5.25V: <80 μ/V count (16 bits unipolar) |
Resolution, RTD | (16 bits at 10 Hz notch filter) 3 wire mode: <7.9 mΩ/cnt in 1...500 Ω mode, <15.8 mΩ/cnt in 2...1000 Ω mode, <31.7 mΩ/cnt in 4...2000 Ω mode, <63.4 mΩ/cnt in 8...4000 Ω mode |
CJC inputs | Two CJC sensors, 2 thermistors embedded in 5069-RTB14CJC-(screw or spring) RTB, -or- 2 thermistors wired to 5069-RTB18-(screw or spring) RTB, Thermistor type: Measurement specialties, Inc. 10K3A1A, (for thermocouple mode use only) |
RTD sensor types/temperature range | 100, 200, 500, 1000 ohm PT 385: -200...870 °C, -328...1598 °F, 73...1143 °K, 132...2058 °R, 100, 200, 500, 1000 ohm PT 3916: -200...630 °C, -328...1166 °F, 73...903 °K, 132...1626 °R, 10 ohm CU 247: -200...260 °C, -328...500 °F, 73...533 °K, 132...960 °R, |
Thermocouple type/temperature range | Thermocouple Type B: 21…1820 °C, 68…3308 °F, 293…2093 °K, 528…3768 °R, Thermocouple Type C: 0…2320 °C, 32…4208 °F, 273…2593 °K, 492…4668 °R, Thermocouple Type D: 0…2320 °C, 32…4208 °F, 273…2593 °K, 492…4668 °R, Thermocouple Type E: -270…1000 °C, -454…18 |
Construction
Width | 22 mm |
---|---|
Height | 144.57 mm |
Depth | 105.42 mm |
Enclosure type | None (open-style) |
Environmental
Surrounding air temperature, max | 60 °C |
---|---|
North American temperature code | T4 |
Operating temperature | 0 °C |
Emissions | IEC 61000-6-4 |
ESD immunity | 6 kV contact discharges, 8 kV air discharges |
EFT/B immunity | ±4 kV @ 5 kHz on power ports, ±3 kV @ 5 kHz on shielded input ports |
Relative humidity | 5...95% noncondensing |
Conducted RF immunity | 10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz |
Surge transient immunity | ±1 kV line-line (DM) and ±2 kV line-earth (CM) on power ports, ±2 kV line-earth (CM) on shielded input ports |
Radiated RF immunity | 10 V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 900 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 1890 MHz, 3 V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz |
Nonoperating temperature | -40 °C |
Voltage variation | 10 ms interruption on MOD power port |
Voltage and current
SA power | 100 mA @ 18...32V DC |
---|---|
SA power passthrough, max | 9.95 A @ 18...32V DC |
MOD power | 75 mA @ 18...32V DC |
MOD power passthrough, max | 9.55 A @ 18...32V DC |
Mechanical
RTB keying | None |
---|---|
Weight | 175 g |
Vibration | 5 G @ 10...500 Hz |
Shock | Operating: 30 G, Non operating: 50 G |
Slot width | 1 |
DIN rail | Compatible zinc-plated chromate-passivated steel DIN rail, You can use the EN50022 - 35 x 7.5 mm (1.38 x 0.30 in) DIN rail |
Input Specifications
Input impedance | Voltage: >1 MΩ, Current: 90 Ω typical, 70…110 Ω range, RTD: >1 MΩ, Thermocouple/millivolt: >1 MΩ |
---|
Power
Isolation voltage | 250V (continuous), basic insulation type, 50V Functional isolation between SA power and input ports, No isolation between individual input ports |
---|
Certification
ATEX temp code | T4 |
---|---|
IECEx temp code | T4 |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 5069-TD001 |
Find more technical documentation for this product in the
Technical Documentation Center.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 5069-TD001 |
Find more technical documentation for this product in the
Technical Documentation Center.
Certifications
- China CCC
- American Bureau of Shippin
This product was certified with the above certifications as of 2024-05-22. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- China CCC
- American Bureau of Shippin
This product was certified with the above certifications as of 2024-05-22. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.