https://www.rockwellautomation.com/en-cz/products/details.500-FOD930.html
Catalog #: 500-FOD930
Contactor, Three-Phase, Open Top Wire Contactor, 3 Power Poles, No Option, NEMA 5, 110V at 50 Hz/120V at 60 Hz
Catalog #: 500-FOD930
Contactor, Three-Phase, Open Top Wire Contactor, 3 Power Poles, No Option, NEMA 5, 110V at 50 Hz/120V at 60 Hz
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Voltage type for actuating | AC |
---|---|
Rated control supply voltage at AC 50 Hz | 110 V |
Rated control supply voltage at AC 60 Hz | 120 V |
Type of electrical connection of main circuit | Screw connection |
Service limit current rating | 311 A |
Continuous current | 270 A |
Heat dissipation | 19.8 W |
Circuit closing inrush current peak including offset, max | 3163 A |
NEMA size | Size 5 |
Capacitor switching kVAR | 80 kVAR @ 230V load voltage, 3-phase |
Pole configuration | 3 power poles with 1 NO auxiliary contact |
Operating volt amperes burden | Sealed: 96VA, 60 Hz coils (series L) |
Hp rating, max | 75 Hp @ 230V load voltage, 3-phase (plugging and jogging duty) |
Transformer primary switching kVA rating | 94 kVA @ 460V load voltage, 3-phase (inrush current ≤20 times continuous current) |
Modular version | Yes |
Coil operating limits | 85 % |
Mechanical
Number of auxiliary contacts, max | 8 |
---|---|
Mechanical life operations | 5000000 |
Average operating time, pick-up | 25 ms |
Average operating time, drop-out | 18 ms |
Construction
Required torque on power terminal wire clamps and pressure connectors or lugs | 375 lb.in |
---|---|
Type of power terminal | Pressure terminals |
Wire size | For power terminals: 4 AWG...500 MCM |
Enclosure | Open Type |
Power contact material | Silver Alloy |
Auxiliary contact material | Silver |
Requirements for sizing of wire | All wire rated 167 °F (75 °C) or higher must be sized per the local electrical code for 167 °F (75 °C) wire |
Environmental
Operating position | Vertical |
---|---|
Altitude | 10000 feet before derating |
Operating temperature | -13 to 149 °F (-25 to 65 °C) @ starters with eutectic alloy overload relay, -13 to 131 °F (-25 to 55 °C) @ starters with electronic overload relay, (provided condensation is prevented) |
Corrosion-resistance | All metal parts are treated for corrosion-resistance |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 500-TD014 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 500-TD014 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.