Frames 8…15 Input Bay Kits

This table lists the renewal kits available for input bay for frames 8…15. (XT) appears in the description column in the table to help identify a kit that contains protective covers and/or dielectric grease on connectors.
Input Bay Ventilation Renewal Kits
Cat. No.
Description
Notes
Item in Figure
SK-RM-IBFAN-54FLTR1
IP21/IP54 Roof Vent Filter
A
SK-RM-IBFAN1-F8
IP54/IP21 Roof Vent Fan
B
SK-RM-IB4DR-FLTR1
IP54/IP21 400 mm Wide Door Vent Filter
C
SK-RM-IB6DR-FLTR1
IP54/IP21 600 mm Wide Door Vent Filter
C
SK-RM-PB8DR-54FLTR1
IP54 1000 mm Wide Door Vent Filters
D
SK-RM-PB8DR-21FLTR1
IP21 1000 mm Wide Door Vent Filter
E
SK-RM-IBDR-FAN1
IP54/IP21 1000 mm Wide Door Vent Fan
This kit contains one fan with wire harness.
F
Frame 8 and 9 Input Bay Ventilation Kits Identification
frame 8 and 9 input bay ventilation kits identification
TIP: Door vent cover shown removed for clarity only. Door vent covers remain attached to the vent back panel when open.
Frames 10…12 Input Bay Ventilation Kits Identification
frames 10…15 input bay ventilation kits identification
Input Bay AC Precharge Renewal Kits
Cat. No.
Description
Notes
Item in Figure
20-750-MACPC1-CD
400V/480V, AC Precharge Control Circuit Board (XT)
G
20-750-MACPC1-EF
600V/690V, AC Precharge Control Circuit Board (XT)
G
SK-RM-IBCB-FUSE1A-F8
400V/480V/600V, AC Precharge Control Circuit Board Fuse (FH1)
This kit contains three fuses.
H
SK-RM-IBCB-FUSE1B-F9
690V, AC Precharge Control Circuit Board Fuse (FH1)
This kit contains three fuses.
H
20-750-MACPC-TDR
AC Precharge Time Delay Relay
I
20-750-MACP-CD-TVSS
400V/480V, AC Precharge TVSS Module
J
20-750-MACP-EF-TVSS
600V/690V, AC Precharge TVSS Module
J
SK-RM-IBFH4-FUSE4x-Fn
Control Transformer Fuses (FH4…FH7)
These kits contain two fuses. Kit catalog numbers vary based on the product frame size, voltage class, and IP rating. See the control transformer fuse replacement procedure for product frame size, voltage class, IP rating, and kit compatibility.
K
SK-RM-IBD-FUSEx-Fn
AC Precharge Fused Disconnect (FD1) Fuses
This kit contains three fuses. Kit catalog numbers vary based on the product frame size and voltage class. See the AC precharge fused disconnect fuse replacement procedure for product frame size, voltage class, and kit compatibility.
L
20-750-MACPCCB-1K0-F8M
AC Precharge Circuit Breaker (Frame 8)
M
AC Precharge Control Transformers
AC precharge control transformers are not available as a Rockwell Automation replacement kit. See the
PowerFlex®
755TM IP00 Open Type Kits, Technical Data, publication 750-TD101, for a complete list of Rockwell Automation recommended control transformer vendor catalog numbers.
P
Frame 8 and 9 AC Precharge Module Kits Identification
frame 8 and 9 AC precharge module kits identification
Frames 10…15 AC Precharge Module and Control Components Kits Identification
frames 10…15 frame AC precharge kits identification
Input Bay Control Power Renewal Kits
Cat. No.
Description
Notes
Item in Figure
SK-RM-IBFH2-FUSE2x-Fn
240V Power Distribution Fuse (FH2)
This kit contains one fuse. Kit catalog numbers vary based on the product frame size and IP rating. See the power distribution fuse replacement procedure for product frame size, voltage class, IP rating, and kit compatibility.
N
SK-RM-IBFH3-FUSE3x-Fn
Roof Fan 240V Control Power Fuse (FH3)
This kit contains one fuse. Kit catalog numbers vary based on the product frame size and IP rating. See the roof fan 240V control power fuse replacement procedure for product frame size, voltage class, IP rating, and kit compatibility.
O
Frame 8 and 9 Input Bay Control Power Kits Identification
frame 8 and 9 input bay control power kits identification
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal