Supported devices
FactoryTalk®
Design Studio™
is a web-based design environment for industrial
automation systems that use the ControlLogix®
and CompactLogix®
platforms. These industrial automation devices are supported:
ControlLogix 5580 controllers | 1756-L81E 1756-L81E-NSE 1756-L82E 1756-L82E-NSE 1756-L83E 1756-L83E-NSE 1756-L84E 1756-L84E-NSE 1756-L85E 1756-L85E-NSE |
CompactLogix 5380 controllers | 5069-L306ER 5069-L310ER 5069-L310ER-NSE 5069-L320ER 5069-L330ER 5069-L340ER |
ControlLogix 5590 controllers (safety disabled) | 1756-L902TS 1756-L902TSXT 1756-L905TS 1756-L905TSXT 1756-L908TS 1756-L908TSXT 1756-L915TS 1756-L915TSXT 1756-L925TS 1756-L925TSXT 1756-L950TS 1756-L950TSXT 1756-L980TS 1756-L980TSXT |
1734 Point I/O with EtherNet/IP™ Adapters | 1734-AENT 1734-AENTR 1734-IA2 1734-IA4 1734-IB2 1734-IB4 1734-IB8 1734-IM2 1734-IM4 1734-IV2 1734-IV4 1734-IV8 1734-OA2 1734-OA4 1734-OB2 1734-OB2E 1734-OB2EP 1734-OB4 1734-OB4E 1734-OB8 1734-OB8E 1734-OV2E 1734-OV4E 1734-OV8E 1734-OW2 1734-OW4 1734-OX2 1734-IB4D 1734-IE2C 1734-IE2V 1734-IR2 1734-IR2E 1734-IT21 1734-OE2C 1734-OE2V 1734-IE8C 1734-OE4C 1734-IE4C 1734-IJ 1734-IK 1734-SSI 1734-VHSC24 1734-VHSC5 1734-8CFG |
1756 EtherNet/IP devices | 1756-EN2F 1756-EN2T 1756-EN2TP 1756-EN2TR 1756-EN3TR 1756-EN4TR |
5069 EtherNet/IP Devices | 5069-AENTR 5069-ARM |
5094 EtherNet/IP Devices | 5094-AEN2SFPR 5094-AEN2SFPRXT 5094-AEN2TR 5094-AEN2TRXT 5094-AENSFPR 5094-AENSFPRXT 5094-AENTR 5094-AENTRXT |
1783 Networking Devices | 1783-CSP 1783-ETAP 1783-ETAP1F 1783-ETAP2F |
Stratix 5200 Switches | 1783-CMS10B 1783-CMS10DN 1783-CMS10DP 1783-CMS10P 1783-CMS20DB 1783-CMS20DN 1783-CMS20DP 1783-CMS6B 1783-CMS6P |
Stratix 5400 Switches | 1783-HMS16T4CGN 1783-HMS16TG4CGN 1783-HMS16TG4CGR 1783-HMS4C4CGN 1783-HMS4EG8CGN 1783-HMS4EG8CGR 1783-HMS4S8E4CGN 1783-HMS4SG8EG4CGN 1783-HMS4SG8EG4CGR 1783-HMS4T4E4CGN 1783-HMS8S4CGN 1783-HMS8SG4CGN 1783-HMS8SG4CGR 1783-HMS8T4CGN 1783-HMS8TG4CGN 1783-HMS8TG4CGR 1783-HMS8TG8EG4CGN 1783-HMS8TG8EG4CGR |
Stratix 5410 Switches | 1783-IMS28GN 1783-IMS28GR 1783-IMS28N 1783-IMS28R |
Stratix 2500 Switches | 1783-LMS5 1783-LMS8 |
1756 I/O | 1756-IA16 1756-IA16I 1756-IA32 1756-IA8D 1756-IB16 1756-IB16D 1756-IB16I 1756-IB16IF 1756-IB16ISOE 1756-IB32 1756-IC16 1756-IF16 1756-IF16H 1756-IF16IH 1756-IF4FXOF2F 1756-IF8 1756-IF8H 1756-IF8I 1756-IF8IH 1756-IG16 1756-IH16I 1756-IH16ISOE 1756-IM16I 1756-IN16 1756-IR12 1756-IRT8I 1756-IT16 1756-IV16 1756-IV32 1756-LSC8XIB8I 1756-OA16 1756-OA16I 1756-OA8 1756-OA8D 1756-OA8E 1756-OB16D 1756-OB16E 1756-OB16I 1756-OB16IEF 1756-OB16IEFS 1756-OB16IS 1756-OB32 1756-OB8 1756-OB8EI 1756-OC8 1756-OC4 1756-OF8 1756-OF8H 1756-OF8I 1756-OF8IH 1756-OG16 1756-OH8I 1756-ON8 1756-OV16E 1756-OV32E 1756-OW16I 1756-OX8I |
5069 I/O | 5069-IA16 5069-IB16 5069-IB16F 5069-IB6F-3W 5069-IF8 5069-IY4 5069-OA16 5069-OB16 5069-OB16F 5069-OB8 5069-OF4 5069-OF8 5069-OW16 5069-OW4I 5069-OX4I |
5094 I/O | 5094-IA16 5094-IA16XT 5094-IB16 5094-IB16XT 5094-IB32 5094-IB32XT 5094-IF8 5094-IF8XT 5094-IM8 5094-IM8XT 5094-IY8 5094-IY8XT 5094-OA16 5094-OA16XT 5094-OB16 5094-OB16XT 5094-OB32 5094-OB32XT 5094-OB8 5094-OB8XT 5094-OF8 5094-OF8XT 5094-OW8I 5094-OW8IXT |
Ethernet/IP In-cabinet Solution | 1834-AENTR 800F-INT 800F-INT-L 100-E-INT-D 104-E-INT-D |
IMPORTANT:
IntelliCENTER
IntelliCENTER®
provides support for additional devices, but these
devices currently cannot be added to a deployable control system. See
IntelliCENTER supported devices for a
list of these devices.
Provide Feedback