Channel0x Diagnostics dialog box (5094-IRT8S, (5094-IRT8SXT)
- In theDiagnosticsis disabled when:
- You are operating offline.
- An identity mismatch exists.
Controller Organizer, expand theI/O Configurationfolder, and double-click the module. - In theModule Propertiesdialog box, expandChannels.
- Select aCh0x, and then selectDiagnostics.
The
Channel0x Diagnostics
(5094-IRT8S, 5094-IRT8SXT) dialog box includes these parameters:Parameter | Description | Value |
Fault Exists | Shows whether a fault is present. | Yes No |
Data Uncertain | Shows whether the module is operating outside the designed operating range, the data is under manual or override control, or the module is not calibrated. | Yes No |
Field Power | Shows whether field power is present on the point. | Not Present Present |
Field Power On Timestamp | Shows the timestamp of the last time field power turned on in YYYY-MM-DD-HH:mm:SS_mmm (UTC-00:00) format.
| A valid time or None if there is no recorded event time. |
Field Power Off Timestamp | Shows the timestamp of the last time field power turned off in YYYY-MM-DD-HH:mm:SS_mmm (UTC-00:00) format.
| A valid time or None if there is no recorded event time. |
Open Wire Fault | Shows whether an open wire fault is present on the channel input. | Not Present Present |
Underrange Fault | Shows whether a signal underrange fault is present on the channel. | Not Present Present |
Overrange Fault | Shows whether a signal overrange fault is present on the channel. | Not Present Present |
Fault Timestamp (Open Wire, Under Range, Over Range) | Shows the timestamp of the last fault in YYYY-MM-DD-HH:mm:SS.mmm format.
| A valid time or None if there is no recorded event time. |
Over Temperature | Shows whether an over temperature fault is present. Over temperature means the device is at a normal or higher temperature than its rated operating limits. | Normal Above normal range |
Critical Temperature | Shows whether a critical temperature fault is present. Critical temperature means the device is above the critical temperature limit for proper operation and may shut down without further warning. | Not Present Present |
Timestamp (Over Temperature, Critical Temperature) | Shows the timestamp of the last fault in YYYY-MM-DD-HH:mm:SS.mmm format.
| A valid time or None if there is no recorded event time. |
Calibration Fault | Shows whether a calibration fault is present for the current range selected with this channel | Not Present Present |
Calibration | Shows the range for the most recently calibrated channel. | Varies depending on the channel input type:
|
Gain | Shows the channel calibration gain for the current selected range. | 32-bit floating point value |
Offset | Shows the channel calibration offset for the current selected range. | 32-bit floating point value |
Last Calibration Date | Shows the timestamp of the last calibration for the selected range in YYYY-MM-DD-HH:mm:SS.mmm format.
| A valid time or None if there is no recorded event time. |
Provide Feedback