Channel0x Diagnostics dialog box (5094-IJ2IS, 5094-IJ2ISXT)
- In theDiagnosticsis disabled when:
- You are operating offline.
- An identity mismatch exists.
Controller Organizer, expand theI/O Configurationfolder, and double-click the module. - In theModule Propertiesdialog box, expandChannels.
- Select aCh0x, and then selectDiagnostics.
The
Channel0x Diagnostics
dialog box includes these parameters:Parameter | Description | Value |
Fault Exists | Shows whether a fault is present. | No Yes |
Data Uncertain | Shows whether the module is operating outside the designed operating range, the data is under manual or override control, or the module is not calibrated. | Yes No |
Field Power | Shows whether field power is present on the point. | Not Present Present |
Field Power On Timestamp | Shows the timestamp of the last time field power turned on in YYYY-MM-DD-HH:mm:SS_mmm (UTC-00:00) format.
| A valid time or None if there is no recorded event time. |
Field Power Off Timestamp | Shows the timestamp of the last time field power turned off in YYYY-MM-DD-HH:mm:SS_mmm (UTC-00:00) format.
| A valid time or None if there is no recorded event time. |
Data A Open Wire Fault | Shows whether an open wire fault is present on the channel frequency input. | Not Present Present |
Data B Open Wire Fault | Shows whether an open wire fault is present on the direction frequency input. | Not Present Present |
Overrange Fault | Shows whether a signal overrange fault is present on the channel. | Not Present Present |
Critical Frequency Fault | Shows whether the channel input frequency is reaching or exceeding 60kHz. | Not Present Present |
Discrepancy Fault | Shows whether the discrepancy between main and diagnostic measurement is exceeding the predefined discrepancy limit. | Not Present Present |
Direction Fault | Shows whether a direction fault is present. | Not Present Present |
Fault Timestamp (Data A Open Wire, Data B Open Wire, Over Range, Critical Frequency, Discrepancy, Direction) | Shows the timestamp of the last fault in YYYY-MM-DD-HH:mm:SS.mmm format.
| A valid time or None if there is no recorded event time. |
Underrange | Shows whether a signal underrange is present on the channel. | Not Present Present |
Over Temperature | Shows whether an over temperature fault is present. Over temperature means the device is at a normal or higher temperature than its rated operating limits. | Not Present Present |
Critical Temperature | Shows whether a critical temperature fault is present. Critical temperature means the device is above the critical temperature limit for proper operation and may shut down without further warning. | Not Present Present |
Timestamp (Over Temperature, Critical Temperature) | Shows the timestamp of the last fault in YYYY-MM-DD-HH:mm:SS.mmm format.
| A valid time or None if there is no recorded event time. |
Provide Feedback