PTxx Diagnostics dialog box
How do I open the PTxx Diagnostics dialog box?
- In theDiagnosticsis disabled when:
- You are operating offline.
- An identity mismatch exists.
Controller Organizer, expand theI/O Configurationfolder, and click the module. - In theModule Propertiesdialog box, clickPoints.
- UnderDiagnostics, click the button for the point for which you want to diagnose a problem.
The
PTxx Diagnostics
dialog box for an input module includes these parameters:Parameter | Description | Value |
Fault Exists | Shows whether a fault is present. | Yes No |
Data Uncertain | Shows the module is operating outside the designed operating range, or data is under manual or override control. | Yes No |
Field Power | Shows whether field power is present on the point. | None Present |
Field Power On Timestamp | Shows the timestamp of the last time field power turned on in YYYY-MM-DD-HH:mm:SS_mmm (UTC-00:00) format.
| A valid time or None if there is no recorded event time. |
Field Power Off Timestamp | Shows the timestamp of the last time field power turned off in YYYY-MM-DD-HH:mm:SS_mmm (UTC-00:00) format.
| A valid time or None if there is no recorded event time. |
Short Circuit Fault | Shows whether an output short circuit or over-current fault is present on the point. | Yes No |
Fault Timestamp for Short Circuit Fault | Shows the timestamp of the last output short circuit or over-current fault in YYYY-MM-DD-HH:mm:SS_mmm (UTC-00:00) format.
| A valid time or None if there is no recorded event time. |
Internal Fault | Shows whether an internal fault is present. If there is an internal fault, cycle power to the module. If the problem persists, contact Technical Support. | Yes No |
Fault Timestamp for Internal Fault | Shows the timestamp of the last internal fault in YYYY-MM-DD-HH:mm:SS_mmm (UTC-00:00) format.
| A valid time or None if there is no recorded event time. |
Over Temperature Fault | Shows whether an over temperature fault is present. Over temperature means the device is at a normal or higher temperature than its rated operating limits. | Yes No |
Fault Timestamp for Over Temperature Fault | Shows the timestamp of the last over temperature fault in YYYY-MM-DD-HH:mm:SS_mmm (UTC-00:00) format.
| A valid time or None if there is no recorded event time. |
Critical Temperature Fault | Shows whether a critical temperature fault is present. Critical temperature means the device is above the critical temperature limit for proper operation and may shut down without further warning. | Yes No |
Fault Timestamp for Critical Temperature Fault | Shows the timestamp of the last critical temperature fault in in YYYY-MM-DD-HH:mm:SS_mmm (UTC-00:00) format.
| A valid time or None if there is no recorded event time. |
Refresh communications | Updates the data displayed on the dialog box. |
Provide Feedback