https://www.rockwellautomation.com/en-co/products/details.20DC037A0EYNANANE.html
Catalog #: 20DC037A0EYNANANE
PowerFlex 700S AC Drive 20D
Catalog #: 20DC037A0EYNANANE
PowerFlex 700S AC Drive 20D
Rockwell Automation announces that as of
2023-06-30T00:00:00.000Z,
the PowerFlex 700S AC Drive 20D will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
2023-06-30T00:00:00.000Z
Replacement Category:
Engineering Replacement
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Degree of protection (IP) | IP20 |
---|---|
Shock | 10 G peak for 11 ms duration (±1.0 ms) |
PWM frequency | 4 kHz @ 540V DC |
Vibration | 0.152 mm (0.006 in.) displacement, 1 G peak, 5.5 Hz |
Electrical
Number of analogue outputs | 2 |
---|---|
Mains voltage | 400 V |
Integrated breaking resistance | No |
Max. output voltage | 932 V |
Internal dynamic brake resistors | 68 Ohm |
DC bus overvoltage trip | 810V DC @ 380/400V |
DC nominal bus voltage | 540V DC @ 380/400V |
Brake IGBT | Brake IGBT installed |
Internal communication module | No communication module |
Fuse current rating | 70 A @ 540V DC |
Input voltage rating | 400V AC, 3-phase, 50 Hz |
Displacement power factor | 0.98 across speed range |
Output current, continuous | 37 A @ 540V DC |
Output current, 1 min | 45 A @ 540V DC |
Output current, 3 sec | 60 A @ 540V DC |
Circuit breaker current rating, max | 125 A @ 400V AC, 3-phase |
Motor circuit protector current rating, max | 50 A @ 400V AC, 3-phase |
Logic control ride-thru | 0.25 seconds, drive not running |
Brake resistor | No internal brake resistor |
Input current rating | 40.9 A @ 540V DC |
Rated power rating | 18.5 kW @ 540V DC, normal duty |
Documentation | English documentation |
Carrier frequency | Drive rating: 4 kHz, settings: 2, 4, 6, 8, 10 kHz (6 kHz is for V/Hz operation only) |
AC input overvoltage trip | 600V AC @ 380/400V (six pulse, 3-phase) |
Input power rating | 24.3 kVA @ 400V AC, 3-phase |
Electronic motor overload protection | Class 10 motor overload protection according to NEC article 430 and motor over-temperature protection according to NEC article 430.126 (A)(2). UL 508C file E59272 |
Dual element time delay fuse current rating | 45...80 A @ 400V AC, 3-phase |
Non-time delay fuse current rating | 45...125 A @ 400V AC, 3-phase |
Heat sink thermistor | Monitored by microprocessor overtemperature trip |
Drive to motor power ratio, max | The drive to motor rating cannot exceed a 2:1 ratio |
Stop modes | Multiple programmable stop modes including – Ramp, Coast, and Current Limit |
Acceleration/deceleration | Independently programmable accel and decel times adjustable from 0 to 6553.5 in 0.1 second increments |
Number of digital inputs | 6 |
Number of digital outputs | 2 |
Number of analogue inputs | 3 |
Motor voltage, nom | 383V @ 380...400V drive rating, 400V nominal line voltage |
Human interface model | No HIM (no blank plastic inserted) |
Additional configuration | Phase II control |
Max. output frequency | 400 Hz |
Line voltage, nom | 400V @ 380...400V drive rating, 383V nominal motor voltage |
Mains frequency | 50 Hz |
Internal EMC filtering | With EMC filter & common mode choke |
Watt loss | 519 W @ 400V AC, 18.5 kW normal duty, 15 kW heavy duty |
Feedback option | Future use |
Drive full power range | 383...528V @ 380...400V drive rating, 383V nominal motor voltage |
Drive operating range | 325...528V @ 380...400V drive rating, 383V nominal motor voltage |
Torque regulation | Torque regulation - without feedback: ±5%, 600 rad/sec bandwidth |
Enclosure type | IP20/NEMA/UL Type 1 |
Output current rating | 37 amps, 18.5 kW normal duty, 15 kW heavy duty, frame 2 |
Control options | Phase II control, expanded cassette |
Drive overcurrent trip | Software current limit: 105% of motor rated to 200% of drive rated current |
Efficiency | 97.5% at rated amps, nominal line volts |
Speed control | Speed regulation - without feedback: 0.1% of base speed across 120:1 speed range, 120:1 operating range, 50 rad/sec bandwidth |
Current limit capability | Independent motoring and regenerative power limits programmable to 800% of rated output current |
Selectable motor control | Field oriented control with and without a feedback device and permanent magnet motor control |
Input phases | Six-pulse, 3-phase input provides full rating for all drives, single-phase operation provides 50% of rated current |
Control method | Induction motor and brushless motor: sine coded PWM with programmable carrier frequency, indirect self organized, field-oriented control, current-regulated, ratings apply to all drives, refer to the PowerFlex 700S Phase ll control reference manual, public |
Number of phases output | 3 |
Number of phases input | 3 |
Relative symmetric net voltage tolerance | 10 % |
Input frequency, max | 400 Hz |
Output frequency range | 0 Hz |
DC bus undervoltage trip | Adjustable |
Output voltage range | 0 to rated motor voltage |
Power ride-thru | 15 milliseconds at full load |
S-curve time | Adjustable 0.5...4.0 seconds |
Short circuit trip | Phase-to-phase on drive output |
Ground fault trip | Phase-to-ground on drive output |
Control logic noise immunity | Showering arc transients upto 1500V peak |
Line transients | Up to 6000 volts peak per IEEE C62.41-1991 |
Intermittent overload | 110% overload capability for up to 1 minute, 150% overload capability for up to 3 seconds |
Short circuit current, max | Using recommended fuse or circuit breaker type: maximum short circuit current rating to match specified fuse/circuit breaker capability ≤200000 Amps |
Encoder voltage supply | 5V DC or 12V DC 320 mA/channel, 5V DC minimum high state voltage state of 0.4V DC, 12V DC minimum high state voltage of 7.0V DC, maximum low state voltage of 0.4V DC |
Construction
Height, approx | 342.5 mm |
---|---|
Depth, approx | 200 mm |
Width, approx | 253.9 mm |
Weight, approx | Drive: 12.52 kg |
Environmental
Sound level | Frame 2: 57 dB @ 50 CFM fan speed |
---|---|
Altitude | 1000 m (3300 ft.) maximum without derating |
Degree of protection (NEMA) | 1 |
Atmosphere | Drive must not be installed in an area where the ambient atmosphere contains volatile or corrosive gas, vapors, or dust, If the drive is not going to be installed for a period of time, it must be stored in an area where it will not be exposed to a corrosi |
Operating temperature | 50 °C @ 540V DC |
Storage temperature | -40 °C |
Relative humidity | 5...95% noncondensing |
Surrounding air temperature without derating | NEMA/UL Type 1: 0° to 40° C (32° to 104° F) |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Installation Instructions | 20D-IN024 |
Technical Data | 20D-TD002 |
User Manual | 20D-UM001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Installation Instructions |
---|---|
PUBLICATION NUMBER | 20D-IN024 |
TYPE | Technical Data |
PUBLICATION NUMBER | 20D-TD002 |
TYPE | User Manual |
PUBLICATION NUMBER | 20D-UM001 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.