https://www.rockwellautomation.com/en-ch/products/details.855T-B10SA1.html
Catalog #: 855T-B10SA1
Sound Module 70 mm Stack Lights
Catalog #: 855T-B10SA1
Sound Module 70 mm Stack Lights
Rockwell Automation announces that as of
2019-10-01T00:00:00.000Z,
the Sound Module 70 mm Stack Lights will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
2019-10-01T00:00:00.000Z
Replacement Category:
Functional Replacement
Replacement Product:
856T-BTR3
[https://www.rockwellautomation.com/en-ch/products/details.856T-BTR3.html]
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Construction
Degree of protection (NEMA) | 12 |
---|---|
Tone adjustable | Yes |
Degree of protection (IP) | IP54 |
Colour | Black |
Function | Other |
Electrical
Operating voltage at AC 50 Hz | 110 V |
---|---|
Operating voltage at AC 60 Hz | 120 V |
Voltage type | AC |
Operating voltage | 120V AC, 60 Hz (±10%) |
Current consumption | 65 mA @ 24V AC/DC |
Lamp life rating | Sound modules: 20000 h |
Leakage current impact | All sound modules can absorb up to 3 mA of leakage current from solid-state outputs without module activation |
Mechanical
Outer diameter | 69.5 mm |
---|---|
Decibel rating | Maximum volume ranges from 64...103 dB(A) (volume adjustable), Based on tone that is selected for all settings except signal horn, which has a maximum of 80 dB(A) |
Module type | Single-tone sound module with 13 different tones (this module uses one circuit in a stack. it can be used with maximum of any four light modules and must be placed on top of stack) |
Recommended terminal torque | 0.8 Nm |
Recommended wire size | 0.5 mm² |
Environmental
Operating temperature | -25 °C |
---|---|
Storage temperature | -40 °C |
Accessory
Materials | Rubber seals and gaskets: Nitrile rubber |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Installation Instructions | 931-IN009 |
Technical Data | 855-TD001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Installation Instructions |
---|---|
PUBLICATION NUMBER | 931-IN009 |
TYPE | Technical Data |
PUBLICATION NUMBER | 855-TD001 |
Find all available product literature for this product in the
Literature Library results.
Certifications
- CE
This product was certified with the above certifications as of 2024-05-30. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- CE
This product was certified with the above certifications as of 2024-05-30. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.