https://www.rockwellautomation.com/en-ch/products/details.2711P-RDK7C.html
Catalog #: 2711P-RDK7C
PVP6 700 Keypad LED Display Module
Catalog #: 2711P-RDK7C
PVP6 700 Keypad LED Display Module
Rockwell Automation announces that as of
2021-12-30T00:00:00.000Z,
the PVP6 700 Keypad LED Display Module will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
2021-12-30T00:00:00.000Z
Replacement Category:
Engineering Replacement
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Width | 290 mm |
---|---|
Height | 193 mm |
Depth | 55 mm |
Weight, approx | 1.9 kg |
Cutout dimensions | 167 x 264 mm |
Electrical
Number of pixels, vertical | 480 |
---|---|
Number of pixels, horizontal | 640 |
Display size | 6.5 inch |
Luminance | 300 cd/m2 (Nits) |
Input voltage | 85...264V AC |
Backlight | CCFL, 50000 hours life, minimum |
Operator input | Keypad |
Power consumption | 70 W max (2.9 A at 24V DC), 39 W typical (1.6 A at 24V DC) |
Operating force, keypad | 340 g |
Line frequency | 47 Hz |
Remote power input voltage | 85...264V AC |
Remote power consumption | 120VA maximum |
External CompactFlash storage | 512 MB maximum |
PCI slot available power supply, max | 11 W DC, 5 W AC |
Touch screen | Analog resistive |
Actuation rating, keypad | 1 million presses |
LED indicators | COMM (Green), fault (Red) |
Battery life | 4 year minimum at 25 °C (77 °F) |
Keypad function keys | Function keys, numeric and navigation |
Clock | Battery-backed, +/-2 minutes per month |
Application flash memory | 20 MB for logic modules, series A to D |
Display type | Color active matrix, thin-film transistor (TFT) with liquid crystal display (LCD) |
Environmental
Operating temperature | 0 °C |
---|---|
Nonoperating temperature | -25 °C |
Shock | Operating: 15 G at 11 ms |
Degree of protection (IP) | IP65 |
Altitude, operating | 2000 m |
List of degrees of protection (IP) | IP54, IP65 |
Heat dissipation | 240 BTU/hr |
Relative humidity | 5...95% without condensation |
Enclosure rating | NEMA Type 12, 13, 4X (Indoor use only), IP54, IP65 |
Vibration | 10...57 Hz, 0.012 peak-to-peak displacement, 57...500 Hz, 2 G peak acceleration |
Construction
Display area | 132 x 99 mm |
---|---|
Description | 700 keypad color display |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Selection Guide | VIEW-SG001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Selection Guide |
---|---|
PUBLICATION NUMBER | VIEW-SG001 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.