Loading

PowerFlex 755 AC Drive Training Workstation

Catalog Number: ABT-TDPF755-B-CE

Share This:

EmailEmail
PrintPrint
powerflex 755

Workstation Functionality

The PowerFlex 755 AC drive workstation provides a flexible package of power, control, and operator interface options to meet the demands for space, flexibility, and simulation reliability.

Multiple communication options, including embedded EtherNet/IP, also make the PowerFlex 755 workstation the workhorse for your drive training application needs. This workstation complies with CE certification standards.

Training Purpose

This workstation is intended for customers who want to practice those job tasks that are not frequently performed on the plant floor. The workstation is designed to be used as an aid for strengthening and maintaining skill sets. 

Major Components

Network Hardware

  • Human Interface Module

Control Hardware

  • HP PowerFlex® 755 AC Drive with Embedded EtherNet/IP Communications
  • PowerFlex® 755 Dual Encoder Option Module 
  • 25 W Oriental Motor 

Drive Operator Panel that includes:

  • Programmable Digital Outputs
  • Programmable Digital Inputs
  • 0-10V Speed Reference
  • 0-10V Analog Output
  • User-configurable Analog Input
  • User-configurable Analog Output
  • Safe-speed Relay with Switch
  • Safe-Off 24V LED Module
Unit Dimensions
  • Length: 699mm
  • Width: 691mm
  • Height: 406mm
  • Weight: 43kg
220-240V Plug Options

See the available document on Literature Library for 220-240V Plug Options for Workstations used in EMEA/AP (GMST10-PP524).

Related Products

The workstation can be used in conjunction with the following products:

  • PowerFlex 750-Series Configuration and Startup Lab Book (ABT-CCA182-TLB)
  • PowerFlex 750-Series Drive Maintenance and Troubleshooting Lab Book (ABT-CCA183-TLB)

Ready to talk to a Training Enrollment Specialist?

How to Buy

To purchase training products or to learn more about our training solutions, please contact your local sales office or distributor.

How to Access

To view available in person courses offered and to view current course schedules Training Services Portal.

How to Get Support

Need help with course selection, workstation options or more?

Phone us: 440-646-3434, option 7 or email an Enrollment Specialist

background texture grey gradient
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Sup...
  3. Chevron LeftChevron Left Training Workstations
  4. Chevron LeftChevron Left CE Compliant Standard Workstations (EEA area)
  5. Chevron LeftChevron Left PowerFlex 755 AC Drive Workstation
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose