Loading

Automation Ferris Wheel Training Workstation

Part Number: ABT-TDFW100C (UNIT+CASE)*

Share This:

EmailEmail
PrintPrint
Automation Ferris Wheel Training Workstation
Part Number: ABT-TDFW100C (UNIT+CASE)*

Share This:

EmailEmail
PrintPrint
ABT-TDFW100 Training Workstation
Workstation Functionality

This two-part unit provides all of the elements necessary to introduce students to basic industrial automation through the use of a simple and commonly-recognized theme park ride. The unit contains:

  • Controls hardware, including a controller, an AC drive with a HIM, a motor with an encoder, and an EtherNet/IP network
  • An operator panel with pushbuttons, selector switches, and an HMI terminal
  • A miniature Ferris wheel with sensor, warning lights, and decorative lights

Training Purpose

The workstation is designed to show automation hardware and demonstrate basic automation concepts. It will help you answer the question, “What is automation?” The unit comes pre-programmed and ready to use with minimal setup (plug in and turn on). You can observe and operate the fully functioning unit. Experienced users may enjoy programming their own projects.

Note: Software is not included with the workstation.

Major Components

Network Hardware

  • 1 1783-US8T 8-port unmanaged Ethernet switch
  • 5 Ethernet cables

CONTROL HARDWARE

  • 1 24V power supply
  • 1 1769-PA2 power supply
  • 1 CompactLogix™ controller
  • 1 1769-IQ16 DC input module
  • 1 1769 OB16 DC output module
  • 1 PowerFlex® 40P AC drive with remote HIM

OPERATOR INTERFACE PANEL

  • 1 illuminated E-stop
  • 7 pushbuttons
  • 5 pilot lights
  • 1 dual pushbutton/pilot light
  • 1 3-position switch
  • 2 2-position switches (1 with key)
  • PanelView™ Plus 600 color terminal

FERRIS WHEEL ASSEMBLY

  • 1 plastic Ferris wheel with 6 seats
  • 1 230V motor
  • 1 encoder
  • 1 photo-eye
  • 1 2-color stack light
  • 1 plastic safety cube to cover the Ferris wheel assembly

Unit Dimensions

Automation Workstation

  • Width: 25 in (64 cm)
  • Height: 28 in (71 cm)
  • Depth: 18 in (46 cm)
  • Estimated Weight: 90 lb (41 kg) 

Ferris Wheel Assembly

  • Width: 20 in (51 cm)
  • Height: 9.5 in (24 cm)
  • Depth: 8 in (20 cm) • Estimated Weight: 20 lb (9 kg)

With Optional Shipping Case

  • Width: 23 in (59 cm)
  • Height: 17.5 in (44 cm)
  • Depth: 11 in (28 cm)
  • Estimated Weight: 20 lb (9 kg)

Estimated Lead Time

9 weeks. Some items are available for immediate shipment. Please call for availability. 

220-240V Plug Options

See the available document on Literature Library for 220-240V Plug Options for Workstations used in EMEA/AP (GMST10-PP524).

Related Products

The workstation can be used in conjunction with the following products:

  • All Studio 5000 Logix Designer® Software Procedures Guides
  • ControlLogix® Troubleshooting Guide (ABT-1756-TSJ20)
  • Many labs books in the ControlLogix/Studio 5000® curriculum

*Important Ordering Information

For a complete workstation with a shipping case, order ABT-TDFW100C. 

Ready to talk to a Training Enrollment Specialist?

How to Buy

To purchase training products or to learn more about our training solutions, please contact your local sales office or distributor.

How to Access

To view available in person courses offered and to view current course schedules Training Services Portal.

How to Get Support

Need help with course selection, workstation options or more?

Phone us: 440-646-3434, option 7 or email an Enrollment Specialist

background texture grey gradient
  • Sales
  • Customer Care
  • TechConnect Support
  • General Questions
  1. Chevron LeftChevron Left Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Support Chevron RightChevron Right
  3. Chevron LeftChevron Left Training Workstations Chevron RightChevron Right