Loading

PowerFlex DC
Allen-Bradley

Our full line of PowerFlex® DC drive products includes PowerFlex DC digital drives, PowerFlex DC standalone regulators (SAR), and PowerFlex DC field controllers.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • 20p powerflex dc family front
20p powerflex dc family front
Chevron LeftChevron Left
20p powerflex dc family front
Chevron LeftChevron Left
Allen-Bradley logo

Our full line of PowerFlex® DC drive products includes PowerFlex DC digital drives, PowerFlex DC standalone regulators (SAR), and PowerFlex DC field controllers. Our DC solutions can meet the needs of a wide range of demanding applications. They are designed for DC motor applications and retrofits up to 6000 Hp/4000 kW.


  • Offers the following power ratings:
    • 200…240V: 1.2…224 kW/1.5…300 Hp/7…1050 A
    • 380…480V: 1.5…671 kW/2…900 Hp/4.1…1494 A
    • 500…600V: 37…932 kW/50…1250 Hp/67.5…1688 A
    • 690V: 298…1044 kW/400…1400 Hp/452…1582 A
    • Engineered solutions available up to 4000 kW/6000 Hp
  • Offers both regenerative and non-regenerative configurations
  • Includes open type enclosure, armature converter
  • Includes a regulated field converter
  • Features advanced regulator with integrated DPI™ functionality, DC tachometer, and encoder capability
  • Provides noise and voltage suppression for noise-sensitive environments
  • Offers flexible feedback and communication options
  • Offers extensive I/O for installation flexibility
  • Provides optimized global voltage settings designed to global standards
  • Features firmware that is Flash upgradeable
  • Provides configuration and programming via integral LCD keypad, or software
  • Offers Premier Integration with PowerFlex® drives that uses the Logix control platform to simplify parameter and tag programming, and reduce development time

DC Field Controller Features

  • Offers a three-phase reversing field controller in the following ranges:
    • 60…200V AC input: 17...570 A output
    • 230...500V AC input: 17...570 A output
  • Provides three-phase, four-quadrant (reversing) DC motor or generator field control
  • Features open type enclosure
  • Offers integrated DPI™ functionality, flexible communication options
  • Offers configuration and programming via integral LCD keypad, or software
  • Offers extensive I/O for installation flexibility
  • Features firmware that is Flash upgradeable
  • Use for standalone DC motor field control applications or in conjunction with a PowerFlex DC Digital Drive or PowerFlex DC Standalone Regulator (SAR)
  • Use in standalone mode to:
    • Provide power to a DC motor field with a fixed reference by using fixed I/O
    • Control electromagnets and other non-motor loads
  • Allows you to modernize your DC motor control by using existing motor and external power bridge
  • Provides a cost-effective solution for DC retrofit applications that require motor reversing
PowerFlex DC Packaged Solutions
OrdersOrders
PowerFlex DC Packaged Solutions

Choose from a variety of standard packaged solutions that are pre-engineered to streamline your acquisition process. These solutions will help simplify delivery and installation and help ease repeat orders and inventory.

Select drive, enclosure, and power options.

Learn More

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Product Profiles Publication
PowerFlex DC Drive Product Profile 20P-PP001_-EN-P
Certifications
Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
KC CertificationKC Certification
RCM CertificationRCM Certification
  • DC Drive Certifications
    • CE Marked
    • cULus Listed
    • KCC
    • RCM
    • RoHS
  • DC Field Controller Certifications
    • CE Marked
    • cULus Listed
    • KCC
    • RCM
    • RoHS

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Variable Frequency Drives (VFDs)
  5. Chevron LeftChevron Left PowerFlex DC