Loading

PowerFlex 755TL, TR, and TM Drives
Allen-Bradley

Our PowerFlex® 755T drives are designed to provide harmonic mitigation, regeneration, and common bus solutions that help reduce energy costs, add flexibility, and increase productivity.
Allen-Bradley PowerFlex 755T XT frame 10 front plus family
System Designer
PowerFlex 755T Packaged Drives

PowerFLex 755TM

PowerFlex 755TL, TR

  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(736)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • Powerflex-755T-XT-Frame-10-Front-plus-family
Powerflex-755T-XT-Frame-10-Front-plus-family
Chevron LeftChevron Left
Powerflex-755T-XT-Frame-10-Front-plus-family
Chevron LeftChevron Left
Allen-Bradley logo

Our PowerFlex® 755T drives are designed to provide harmonic mitigation, regeneration, and common bus solutions that help reduce energy costs, add flexibility, and increase productivity. These are the first drives to offer TotalFORCE® technology which uses several patented features to help optimize your system.


What's New?

Expand predictive maintenance to your plant 

By combining FactoryTalk® Analytics™ GuardianAI™ software with PowerFlex 755TL, TR and TM VFDs, you can get an unprecedented view into the health of your plant assets. 

This solution continuously monitors variable frequency drives and plant assets and alerts you to problems before they occur, giving you more time to plan and act. With actionable insights, you can reduce risk, optimize maintenance plans and keep applications running more reliably. 

Monitor VFD health

  • Calculate the expected life of critical drive components based on actual use and environment 
  • Project the remaining life span of fans, transformers, air filters and more 
  • See component runtime hours for power cells, fans and temperatures out of normal operating range 

Monitor plant assets

  • Analyze live electrical signal data from your existing PowerFlex VFDs, at high speeds right at the edge without the overhead of cloud infrastructure
  • Predict and identify failures of your pump, fan or blower
  • Get notifications of flow restrictions, cavitation, loose mounting, blade misalignments, bearing faults, and so on

Conserve space with new liquid cooled option

Now available for PowerFlex 755TR drives (300 HP/223 kW), liquid cooling is a great choice for applications with readily accessible chillers. Heat dissipation is redirected outside of the drive enclosure or control room, through the liquid cooling loops, reducing air conditioning requirements.

Integrated motion now available

Reduce complexity and save engineering time by using Studio 5000® software to program integrated motion commands with PowerFlex® 755T-series VFDs and induction motors. Simplify integration using one software package with common instructions for both PowerFlex® VFDs and Kinetix® servo drives. Watch this video to learn more.

FactoryTalk Analytics GuardianAI
FactoryTalk Analytics GuardianAI
Software
Software
FactoryTalk Analytics GuardianAI
Optimize maintenance activities and reduce unplanned downtime with advanced notice of upcoming asset failures provided by FactoryTalk Analytics GuardianAI.
Learn More

Overview

TotalFORCE® technology is our patented field-oriented control that provides precise, adaptive control of velocity, torque, and position for electric motors. TotalForce technology allows the drives to respond quickly to operating conditions and automatically adjust to help improve system performance.

  • Provides predictive diagnostics and maintenance settings to monitor drive and motor operating conditions to help analyze system health
  • Offers optimized packaging of power components and options that reduce footprint and hardware
  • Provides harmonic mitigation and meets the IEEE 519 standard
  • Includes roll in/out design which makes the power and filter modules easy to install and service
  • Offers Safe Torque Off and Safe Speed Monitor safety options
  • Includes built-in dual EtherNet/IP ports
  • Manufactured with XT- corrosive gas protection and combine conformal coating with several additional design enhancements to provide improved performance in environments with corrosive gasses

PowerFlex 755TL Drives for Harmonic Mitigation

  • Offer power ratings of: 7.5…1400 kW / 10…1800 Hp in global voltages from 400…690V
  • Provide power factor correction and harmonic mitigation to meet the IEEE 519 standard

PowerFlex 755TM Drive Systems for Common Bus Solutions

  • Offer power ratings of: 160…4500 kW / 250…6000 Hp (AC) and 70...4800kW (DC) in global voltages from 400...690V
  • Provide power factor correction and harmonic mitigation to meet the IEEE 519 standard
  • Offer energy-efficient regenerative capability
  • Use a common bus drive system to gain design flexibility, reduce floor space, and lower installation costs
  • Enable coordination of multiple motors

PowerFlex 755TM VFDs Offer a Non-regenerative Bus Supply

The non-regenerative supply is a cost-effective solution for a common bus, when regenerative and low harmonics are not required.

  • Converts three-phase AC line voltage to DC
  • Compatible with PowerFlex 755TM Bus Supplies and Common Bus Inverters
  • Distributed DC Bus in modular Rittal cabinets
  • XT as standard

PowerFlex 755TR Drives for Regenerative Solutions

  • Offer power ratings of: 7.5…4500 kW / 10…6000 Hp in global voltages from 400...690V
  • Provide power factor correction and harmonic mitigation to meet the IEEE 519 standard
  • Offer energy-efficient regenerative capability

Available Safety Options

  • Hardwired Safe Torque Off is designed for safety-related applications that benefit from removal of rotational power from the drive. This functionality offers the benefit of quick startup after a demand on the safety system. SIL3, PLe, CAT 3
  • Safe Torque Off option is available as a networked or hardwired solution, both certified at SIL 3, PLe, Cat 3. This option removes rotational power to the motor without removing power from the drive for faster startup after a demand on the safety system.
  • Safe Speed Monitor option is certified at SIL 3, PLe, Cat 4. This option allows you to safely monitor and control the speed of your application. This allows operators to perform some process or maintenance work without stopping the machine.
  • The integrated safety functions option module provides advanced safety on an EtherNet/IP network. Safety instructions are based on IEC 61800-5-2 and include the ability to monitor speed, direction and position. When used as part of an integrated safety system that includes a GuardLogix® 5580ES controller or Compact GuardLogix 5380ES controller, the integrated safety functions option module provides safety ratings up to and including SIL CL3 and PLe Cat 4. Studio 5000 Logix Designer® application version 31 or later is also required.
Use our Online Tool to Quickly Configure a PowerFlex 755TL, TR or TM VFD
RA Advisor logo 4-color 2023
Use our Online Tool to Quickly Configure a PowerFlex 755TL, TR or TM VFD

Easy as 1-2-3, you can configure a PowerFlex 755TL, TR or TM VFD and receive configuration specifications and initial pricing for your project.

Start Designing

Features and Technologies for the PowerFlex 755T Family

Video
PowerFlex 755TR Drives for Regenerative Solutions

This video illustrates the advantages of the modular hardware and built-in components.

Video
PowerFlex 755TM Drive Systems for Common Bus Solutions

Learn more about PowerFlex 755TM common bus drive systems.

Video
Learn More About PowerFlex TotalForce Technology

Learn how this patented motor control technology can help you improve your operations.

Video
Learn More About PowerFlex 755T Drives with XT Corrosive Gas Protection

Learn more about PowerFlex 755T drives with XT Corrosive gas protection. See how PowerFLex 755T drives with XT can help you protect your equipment in your corrosive applications.

Automation Solutions for Corrosive Gas Protection
Automation Solutions for Corrosive Gas Protection
Capability
Capability
Automation Solutions for Corrosive Gas Protection
The portfolio of automation products designed to withstand harsh environments and reduce the risks of premature failure from corrosive gas.
Learn More
Video
Allen-Bradley® PowerFlex® VFDs with Predictive Maintenance Capabilities

Move away from reactive to proactive approaches to maintenance in your plant. See how PowerFlex 755T VFDs with Predictive Maintenance can help you work to a more predictive mindset.


Use PowerFlex Drives with TotalFORCE Technology to Solve Problems

  • Top 3 Benefits
    Eight tall standing gray and black metal industrial cabinets and PowerFlex variable frequency drive units facing forward.
    Brochure
    Top 3 Benefits

    Manufacturers meet some of their biggest production challenges with PowerFlex® drives with TotalFORCE® technology. Whatever your industry, smart VFDs from Rockwell Automation help meet production, uptime, and energy reduction goals.

    Read Now
  • Automotive & Tire
    inside a tire manufacturing plant, tires move down a conveyor belt. The operation is augmented with smart VFDs that control motors throughout the entire manufacturing process
    Brochure
    Automotive & Tire

    As many as 200 different raw materials combine with chemistry, physics and engineering to deliver tires with the highest degree of comfort, performance, reliability and safety. PowerFlex VFDs can be used for almost the entire production process.

    Read Now
  • Oil & Gas
    Offshore oil rigs depend on industrial motor controls, such as PowerFlex VFDs, to increase productivity and uptime. Panorama of oil and gas central processing platform in sun set where produced, treat the hydrocarbon then sent to refinery , petrochemical , power generation plant and tanker barge for export.
    Brochure
    Oil & Gas

    The competitive nature of the oil and gas industry demands organizations continually improve their operations to maintain profitability. That’s why companies are specifying intelligent production technology in system upgrades.

    Read Now
  • Mining
    Five large yellow mining trucks are hauling coal or another black mineral mined from a pit quarry.
    Brochure
    Mining

    Underperforming equipment and downtime reduce your competitive advantage. A better solution relies on smart equipment. Smart VFDs deliver real-time data to help increase productivity and uptime, plus reduce energy and maintenance costs. 

    Read Now
  • Metals
    Bright white and yellow hot molten steel is poured out of a large bucket in a steel foundry. White sparks and orange smoke surround the activity.
    Brochure
    Metals

    Smart motor control devices provide real-time operating data to anticipate, quickly solve or eliminate production problems. PowerFlex VFD drive technology helps avoid unplanned downtime that can cost thousands of dollars per hour.

    Read Now
  • Pulp & Paper
    Big White Paper Rolls Placed on the Floor in a paper mill
    Brochure
    Pulp & Paper

    To succeed in competitive international markets, companies must adopt innovative production technologies. Inefficient labor and processes can eliminate your competitive advantage. PowerFlex drives with TotalFORCE technology are part of the solution that you need.

    Read Now

Case Studies

  • Harnessing the energy-generating potential of mine hoists
    Harnessing the energy-generating potential of mine hoists
    Case Study
    Case Study
    Harnessing the energy-generating potential of mine hoists
    RUC Mining introduces innovative regenerative energy storage solution for mine hoists utilising Rockwell Automation PowerFlex drive systems.
    Read Now
  • Driving Paper Production at Visy’s Pulp and Paper Mill
    Driving Paper Production at Visy’s Pulp and Paper Mill
    Case Study
    Case Study
    Driving Paper Production at Visy’s Pulp and Paper Mill
    Upgrade to legacy drive control equipment on paper machine winder helps avoid any potential for downtime while also future proofing Visy’s Tumut plant.
    Read Now
  • UMaine Modernizes Paper Web Handling Capabilities
    UMaine Modernizes Paper Web Handling Capabilities
    Case Study
    Case Study
    UMaine Modernizes Paper Web Handling Capabilities
    Coordinated drive system upgrade helps UMaine Process Development Center improve reliability, diagnostics, and tension control for customers and students
    Read Now
  • BCPGroup uses technology to drive sustainability
    BCPGroup uses technology to drive sustainability
    Case Study
    Case Study
    BCPGroup uses technology to drive sustainability
    BCPGroup & MAGNETA use permanent magnet motor technology and artificial intelligence applications to advance sustainability initiatives in the oil and gas industry.
    Read Now
  • Shenzhou Machinery Builds Smart Unmanned Cranes
    Shenzhou Machinery Builds Smart Unmanned Cranes
    Case Study
    Case Study
    Shenzhou Machinery Builds Smart Unmanned Cranes
    Rockwell Automation and Shenzhou Machinery develop intelligent unmanned crane solution that delivers efficient and safe crane operation
    Read Now
  • Green Bay Packaging Builds Plant of the Future
    Green Bay Packaging Builds Plant of the Future
    Case Study
    Case Study
    Green Bay Packaging Builds Plant of the Future
    Green Bay Packaging's new paper mill is using digital technology to increase production, improve system uptime, and meet sustainability goals.
    Read Now
  • Drillmec optimizes carbon-capture operations through deployment of precision drive solution
    Drillmec optimizes carbon-capture operations through deployment of precision drive solution
    Case Study
    Case Study
    Drillmec optimizes carbon-capture operations through deployment of precision drive solution
    Drillmec is an international leader in design, manufacturing, and distribution of drilling and workover rigs for onshore and offshore applications as well as a wide range of drilling equipment.
    Read Now
  • Oil & Gas Well Pad Modernization Produces Significant Energy Savings with Regenerative Drives
    Oil & Gas Well Pad Modernization Produces Significant Energy Savings with Regenerative Drives
    Case Study
    Case Study
    Oil & Gas Well Pad Modernization Produces Significant Energy Savings with Regenerative Drives
    System integrator DSI deployed PowerFlex 755TR drives to modernize a global energy company's infrastructure, paving the way for continued growth.
    Read Now
  • Offshore Water Injection Monitoring and Control
    Offshore Water Injection Monitoring and Control
    Case Study
    Case Study
    Offshore Water Injection Monitoring and Control
    Offshore water injection monitoring and control systems modernized nine platforms, improving efficiency, reliability, and real-time operations visibility.
    Read Now
ROK Talk on Drives Podcast Series
An Allen-Bradley hexagon logo encased in a microphone head. Text next to it saying ROK Talk on drives.
ROK Talk on Drives Podcast Series

Listen and learn how advancements in low voltage VFDs, medium voltage VFDs and servo drives help industrial companies move forward to the future of manufacturing.

See all episodes
PowerFlex 755T TotalFORCE Videos

Watching a video is often the easiest way to process new information. Allow us to help – check out these PowerFlex 755TS TotalFORCE videos. Take your learning experience to the next level with videos about torque accuracy, adaptive control, predictive maintenance and anti-sway technology.

Watch Now
This is the era of AI in predictive maintenance
This is the era of AI in predictive maintenance
Blog
Blog
This is the era of AI in predictive maintenance
FactoryTalk Analytics GuardianAI, a new software by Rockwell Automation provides predictive maintenance insights via continuous condition-based monitoring.
Read Now

Software

Studio 5000 Logix Designer
Main Image
Software
Studio 5000 Logix Designer

Studio 5000 Logix Designer® software is a productivity win and your one-stop shop for managing the Allen-Bradley Logix 5000™ family of controllers and related control system.

Premier integration of Studio 5000 Logix Designer software and PowerFlex® Drives

  • Reduces drive system development time by as much as 70%
  • Allows you to configure controller and drive network connections at the same time
  • Allows you to dynamically select drive parameters transmitted as network I/O
  • Offers continued use of Drive Tools™ SP software via import and export functionality
  • Includes built-in drive diagnostic, fault, alarm, and event information
  • Provides one package to configure your entire Logix system
  • Offers integrated drive profiles that reduce system development time
Get Started
Design and Configuration Software
Design and Configuration Software
Software
Design and Configuration Software

Use Connected Components Workbench software with Microsoft Visual Studio® technology to program your PowerFlex® Drives.

Get Started
FactoryTalk Software
woman with computer
Software
FactoryTalk Software

Each FactoryTalk offering centers on driving your business performance. From the design and commissioning phase on through to board room level data needs, we can bring together value to all users in your operation.

  • DriveTools SP Software
    • Offers easy online and offline programming
    • Includes RSLinx® connectivity
    • Includes DriveExecutive™ and DriveObserver™ software
Learn More

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
PowerFlex Low Voltage Drives Selection Guide PFLEX-SG002_-EN-P
PowerFlex 750-Series Products with TotalFORCE Control Specifications 750-TD100_-EN-P
PowerFlex 755TM IP00 Open Type Kits Specifications 750-TD101_-EN-P
Installation Instructions Publication
PowerFlex 750-Series Products with TotalFORCE Control Installation 750-IN100_-EN-P
PowerFlex 750-Series Service Cart and DC Precharge Module Lift Installation 750-IN105_-EN-P
PowerFlex 755T Power Module Service Ramp Instructions 750-IN108_-EN-P
PowerFlex 755TM IP00 EMC C2 Filter Unpacking and Lifting Instructions 750-IN109_-EN-P
PowerFlex 755TM AC Precharge Modules Unpacking and Lifting Instructions 750-IN102_-EN-P
PowerFlex 755TM DC Precharge Modules Unpacking and Lifting Instructions 750-IN103_-EN-P
PowerFlex 755TM Power and Filter Modules Unpacking and Lifting Instructions 750-IN104_-EN-P
PowerFlex 755TM Power and Filter Module Storage Hardware Installation 750-IN106_-EN-P
PowerFlex 755 Transition Section and Splicing Kit for Floor-mount Drives and CENTERLINE 2100 Motor Control Centers Installation 750-IN027_-EN-P
PowerFlex 755T EMC Gland Plate and Cable Clamp Kits Installation 750-IN113_-EN-P
PowerFlex 755T Frames 5 and 6 Conduit Box with Debris Hood and Ground Plate Kits Installation 750-IN112_-EN-P
PowerFlex 755T Frames 5 and 6 EMC C2 Filter Kits Installation 750-IN115_-EN-P
PowerFlex 755T Frames 5 and 6 Marine Discharge Kits Installation 750-IN114_-EN-P
PowerFlex 755T Frame 6L DC Bus Bar Conversion Kit 750-IN125_-EN-P
PowerFlex 755TM IP00 Open Type Kits Installation 750-IN101_-EN-P
PowerFlex 750-Series Configured Products Receiving, Handling, and Storage Installation 750-IN110_-EN-P
PowerFlex 755T Drives Configured to Order Program Installation 750-IN118_-EN-P
Wiring and Grounding Guidelines for Pulse Width Modulated (PWM) AC Drives DRIVES-IN001_-EN-P
User Manuals Publication
PowerFlex 750-Series AC Drives with TotalFORCE Control Quick Start 750-QS100_-EN-P
PowerFlex Drives with TotalFORCE Control Built-in EtherNet/IP Adapter User Manual 750COM-UM009_-EN-P
PowerFlex Drives with TotalFORCE Control Parameters Reference Data 750-RD101_-EN-P
PowerFlex Drives with TotalFORCE Control Conditions Reference Data 750-RD102_-EN-P
PowerFlex Drives with TotalFORCE Control Conditions Reference Data 750-RD100_-EN-P
PowerFlex 700AFE to PowerFlex 755TM Regenerative Bus Supply Migration Guide 750-RM003_-EN-P
PowerFlex 700S Phase II Drives to PowerFlex 755TL/TR Drives and PowerFlex 755TM Common Bus Inverters Migration Guide 750-RM004_-EN-P
PowerFlex 750-Series Products with TotalFORCE Control Reference Manual 750-RM100_-EN-P
Program Guides Publication
PowerFlex Drives with TotalFORCE Control - Firmware Revision 10.xxx or later Programming Manual 750-PM101_-EN-P
PowerFlex Drives with TotalFORCE Control - Firmware Revision 6.xxx or earlier Programming Manual 750-PM100_-EN-P
PowerFlex 755T Flux Vector Tuning Application Technique 750-AT006_-EN-P
Integrated Motion on EtherNet/IP Networks for PowerFlex 755T Products with TotalFORCE Control Application Technique 750-AT007_-EN-P
Drives in Common Bus Configurations with PowerFlex 755TM Bus Supplies Application Technique DRIVES-AT005_-EN-P
Product Profiles Publication
Networked Safe Torque Off Option Module Product Profile 755-PP002_-EN-P
PowerFlex 755 On-Machine Drive Product Profile 755-PP004_-EN-P
Active Front End Drives: Lower Harmonics, Higher Energy Savings White Paper PFLEX-WP001_-EN-P
Implementing Advanced Predictive Maintenance Functions White Paper PFLEX-WP002_-EN-P
Miscellaneous Publication
PowerFlex 755T Drives Brochure 755T-BR001_-EN-P
Harmonic Solutions Variable Frequency Drives Brochure DRIVES-BR012_-EN-P
PowerFlex Drives Crane and Hoist Brochure PFLEX-BR009_-EN-P
PowerFlex 755T Drives Configured to Order Program Product Information 750-PC108_-EN-P
PowerFlex 750-Series Products with TotalFORCE Control Hardware Service Manual 750-TG100_-EN-P
Certifications
Certifications
ABS CertificationAmerican Bureau of Shipping Certification
C-TICK CertificationC-TICK Certification
EAC CertificationEAC Certification
RCM CertificationRCM Certification
FS Engineer (TÜV Rheinland) CertificateFS Engineer (TÜV Rheinland) Certificate
UL Listed CertificationUL Listed Certification
  • ABS (Frames 5…8, 400/480/600/690V AC)
  • CE Marked
  • EAC
  • C-Tick
  • ICC
  • ISA/IEC 62443-4-2 SL1
  • RoHS
  • RCM
  • UL Listed
  • WEEE
  • TÜV FS ISO/EN 13849-1 (EN 954-1) with Safe Torque-Off option
Procurement Specifications
Technical Data
Procurement Specifications

Learn more about product communication options, ratings, and certifications for Drives products.

Learn More
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Variable Frequency Drives (VFDs)
  5. Chevron LeftChevron Left PowerFlex 755T Low Voltage VFD
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose