Loading

PowerFlex 753
Allen-Bradley

Our PowerFlex® 753 AC Drives are cost-effective and easy to use in general purpose applications requiring safety features.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • 20f-powerflex753acdrive-right
20f-powerflex753acdrive-right
Chevron LeftChevron Left
20f-powerflex753acdrive-right
Chevron LeftChevron Left
Allen-Bradley logo

Our PowerFlex® 753 AC Drives are cost-effective and easy to use in general purpose applications requiring safety features. They come standard with built-in I/O, which is ideal for machine builders and system integrators who want to reduce engineering costs, deliver machines to market faster, and meet end user demand for more productive machines. Select size-optimized drives for low-power applications where you have limited space available. The Dual-port EtherNet/IP™ Option Module offers flexible, cost-effective methods for leveraging EtherNet/IP networks.

  • Power ratings:
    • 200...240V: 0.37…132 kW / 0.5…200 Hp / 2.2…477 A
    • 380…480V: 0.75…250 kW / 1.0…400 Hp / 2.1…477 A
    • 600V: 1.0…300 Hp / 1.7…289 A
    • 690V: 7.5…250 kW / 12…263 A
  • IP00/IP20 NEMA/UL Type Open, flange mount, IP54 NEMA/UL Type 12
  • Dual-port EtherNet/IP™ Option Module helps you leverage EtherNet/IP networks, minimize the number of managed switches, and reduce cabling needs when using Device Level Ring (DLR) networks
  • V/Hz control, vector control with FORCE™ technology and sensorless vector control
  • Predictive diagnostics to extend the life of cooling fans and relay outputs
  • Slot-based architecture provides three option slots for feedback, safety, communications, additional I/O, or an auxiliary power supply
  • Configuration and programming via integral LCD Human Interface Module (HIM), DriveTools SP software, Connected Components Workbench software, or Studio 5000 Logix Designer® software

Available Embedded Safety Options

  • Safe Torque-Off option is certified at PLe/SIL3 CAT 3
  • Safe Speed Monitor combines the Safe Torque-Off capability and an embedded safety relay with the Rockwell Automation® Safe-Speed Control core technology in one hardware option embedded in the drive. Certified PLe/SIL3 CAT 4

 

Video
Digital Assist for PowerFlex Drives

Access the repair and maintenance instructions you need without the time and inconvenience of searching the web or paging through large manuals. The Digital Assist Library of Work Instructions is included in a standard TechConnect℠ contract.

Fan & Pump Calculator
Asian engineer takes water from wastewater treatment pond to check the quality of the water after going through program wastewater treatment process in industry environment concept.
Tools
Fan & Pump Calculator

Calculate your energy savings and carbon reductions with our tool that specifically targets fan and pump applications.

Learn More

View our PowerFlex 750-Series AC Drives Virtual Brochure to learn more about the features and enhancements available in these drives.

Watch a video, available in multiple languages, to understand the features and benefits of the PowerFlex 755 AC Drives. 

CZ, DE, EN, ES, FR, IT, JA, KO, PL, PT, 

RU, TR, ZH

Variable Frequency Drive Energy Savings Calculator
Tools
Variable Frequency Drive Energy Savings Calculator

Calculate your energy savings and carbon reductions with our variable frequency drive (VFD) energy savings calculator tool.

Learn More

Tools & Resources

Studio 5000 Logix Designer
Main Image
Software
Studio 5000 Logix Designer

Studio 5000 Logix Designer® software is a productivity win and your one-stop shop for managing the Allen-Bradley Logix 5000™ family of controllers and related control system.

Premier integration of Studio 5000 Logix Designer software and PowerFlex® Drives

  • Reduces drive system development time by as much as 70%
  • Allows you to configure controller and drive network connections at the same time
  • Allows you to dynamically select drive parameters transmitted as network I/O
  • Offers continued use of Drive Tools™ SP software via import and export functionality
  • Includes built-in drive diagnostic, fault, alarm, and event information
  • Provides one package to configure your entire Logix system
  • Offers integrated drive profiles that reduce system development time
Get Started
Remote Support
man sitting at control board
Capability
Remote Support

Our cloud-hosted augmented reality library of work instructions brings a modern approach to learning how to repair and maintain your PowerFlex® 750-Series drives. With just a TechConnect℠ contract, a mobile device, and the Vuforia View application, you can launch an augmented reality experience related to the task you are about to perform. In an instant, augmented reality provides detailed images of the work being done so you can easily follow along and accomplish your task. 

Learn More About Remote Support Services
Design and Configuration Software
Main Image
Software
Design and Configuration Software

Use Connected Components Workbench software with Microsoft Visual Studio® technology to program your PowerFlex® Drives.

Get Started
PowerFlex 753 Packaged Solutions
OrdersOrders
PowerFlex 753 Packaged Solutions

Choose from a variety of standard packaged solutions that are pre-engineered to streamline your acquisition process. These solutions will help simplify delivery and installation and help ease repeat orders and inventory.

Select drive, enclosure type, and power options.

Learn More

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Product Profiles Publication
PowerFlex Low Voltage AC Drives Global Short Circuit Current Ratings Product Profile SCCR-PP001_-EN-P
Miscellaneous Publication
PowerFlex Family of Low Voltage AC Drives Brochure PFLEX-BR008_-EN-P
PowerFlex 750-Series AC Drives Brochure 750-BR001_-EN-P
Certifications
Certifications
ABS CertificationAmerican Bureau of Shipping Certification
ATEX CertificationATEX Certification
C-TICK CertificationC-TICK Certification
UL Listed Component MarkUL Listed Component Mark
UL Listed CertificationUL Listed Certification
FS Engineer (TÜV Rheinland) CertificateFS Engineer (TÜV Rheinland) Certificate

 

  • Meets or exceeds IEC 61800-9-2 IE2 energy efficiency requirements. For more information, see rok.auto/drives-efficiency.
  • ABS (Frames 2…7, 400/480V AC)
  • ATEX Certified with appropriate options
  • CE Marked
  • C-Tick
  • cUL
  • TÜV FS ISO/EN13849-1 (EN954-1) with Safe Torque-Off option
  • UL Listed
  • GOST-R (Frames 2…7, 400/480V AC)
  • Lloyd's Register (Frames 2…7, 400/480V AC, for drives manufactured before June 28, 2016)
  • RINA (Frames 2…7, 400/480V AC)
  • RoHS compliant materials
  • SEMI F47

 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Variable Frequency Drives (VFDs)
  5. Chevron LeftChevron Left PowerFlex 753
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose