Loading

937C Converter Barriers
Allen-Bradley

Our Bulletin 937C Converter Barriers add functionality to the isolators by receiving signals from a hazardous area instrument i.e., temperature sensors, or load cells, and then converting them to an industry standardized signal such as 0/4…20mA or 0/2…10V.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • Division: Process Automation
Group: Interface Technology
Function: Isolated Barrier
System: K-System
Type: 937CU-AISTR-DC1; Brandlabel for Rockwell Automation
---
Perspective: P3
Angle: alpha: 17° / beta: -5°
Focal Length: 210 mm
---
Resolution: 300 dpi
Solid Color: none
Masking: Clipping Path included
Division: Process Automation
Group: Interface Technology
Function: Isolated Barrier
System: K-System
Type: 937CU-AISTR-DC1; Brandlabel for Rockwell Automation
---
Perspective: P3
Angle: alpha: 17° / beta: -5°
Focal Length: 210 mm
---
Resolution: 300 dpi
Solid Color: none
Masking: Clipping Path included
Allen-Bradley logo

Our Bulletin 937C Converter Barriers add functionality to the isolators by receiving signals from a hazardous area instrument i.e., temperature sensors, or load cells, and then converting them to an industry standardized signal such as 0/4…20mA or 0/2…10V. Pulse evaluation units process a frequency signal at the input. A lead fault monitoring system signals a lead breakage or lead short-circuit on the signal cables.

  • Uses integrated diagnostics for simple maintenance and quick change of modules during ongoing operation
  • Uses DIP switches or Field Device Tool software for easy configuration
  • Provides easy and reliable planning and documentation with comprehensive standards compliance up to SIL 3
  • Offers horizontal or vertical mounting with no reduction in operational ratings
  • Includes line fault detection for field circuits
  • Provides power rail for reduced wiring, collective error messaging, and efficient troubleshooting and installation
  • Isolates galvanic and break ground loops which avoids inaccurate I/O signal readings and limits energy to the circuit

Zener Barrier Intrinsic Safety Modules are used in any application with Class 1, Division 1 (Zones 0 and 1) hazardous locations such as:

  • Chemical
  • Petrochemical
  • Oil and Gas

Learn the basics of intrinsic safety circuits and how our Bulletin 937 Intrinsic Safety Modules can provide a cost-effective solution for hazardous location challenges.


Software

FDT Interface

FDT standardizes the communication and configuration interface between devices and control system or engineering or asset management tools. Examples include: PACTware™, FieldCare, FactoryTalk AssetCentre, and Process Device Configuration. 

 

Device Type Manager

The Device Type Manager (DTM) provides a unified structure for accessing device-specific data, functions, and logic elements. DTMs range from a simple graphical user interface for setting device parameters to a highly sophisticated application that can perform complex calculations for diagnostics and maintenance purposes. DTMs can also implement arbitrary complex business logics for device calibration.

For more information about FDT interface and DTM, visit: www.fdtgroup.org

Below is a list of our Bulletin 937C products that include DTMs and can be configured using an FDT interface:

  • 937CS-AITMP-DC1
  • 937CU-DIFRQ-DC1
  • 937CU-DIFRQ-BC1
  • 937CU-AITXF-DC1
  • 937CU-AISTR-DC1

Applications

Zener Barrier Intrinsic Safety Modules are used in any application with Class 1, Division 1 (Zones 0 and 1) hazardous locations such as:

  • Chemical
  • Petrochemical
  • Oil and Gas

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
Bulletin 937 Intrinsic Safety Modules Selection Guide 937-SG001_-EN-P
Isolated and Converter Barriers Specifications 937-TD002_-EN-P
Bulletin 937C Converter Barriers Certification Information 937C-TD001_-EN-P
Program Guides Publication
Intrinsic Safety in Class I Div 1 Hazardous Locations Application Technique 937-AT001_-EN-P
Product Profiles Publication
Bulletin 937 Intrinsic Safety Modules Product Profile 937-PP001_-EN-P
Certifications
Certifications

You can see a list of certifications for the Bulletin 937 Barriers by product number and link to the pdf of the certification document.

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Signal Interface
  5. Chevron LeftChevron Left 937C Converter Barriers
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose