Loading

873C Proximity-Style
Allen-Bradley

Our Bulletin 873C Proximity-style Ultrasonic Sensors can detect solid and liquid targets from a distance of up to 1 m (3.3 ft).
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(2)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • 873c proximity-style sensors
873c proximity-style sensors
Chevron LeftChevron Left
873c proximity-style sensors
Chevron LeftChevron Left
Allen-Bradley logo

Our Bulletin 873C Proximity-style Ultrasonic Sensors can detect solid and liquid targets from a distance of up to 1 m (3.3 ft). We offer two versions of this sensor: a background suppression unit with analog voltage output or a standard diffuse mode with a digital output.


  • Provides 3-wire operation
  • Includes 3-conductor connection
  • Offers 18...30V DC
  • Offers analog or digital (discrete) output
  • Provides metal, nonmetal solid, and liquid sensing capability
  • Includes short circuit, false pulse, reverse polarity, overload, and transient noise protection
  • Offers adjustable sensing distance (digital/discrete model)
  • Offers adjustable background suppression (analog model)
  • Applications include:
    • Material handling
    • Packaging
    • Food processing
    • Transportation

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Installation Instructions Publication
Bulletin 873C Ultrasonic Proximity-style Sensors Installation 873C-IN001_-EN-P
User Manuals Publication
Inductive, Ultrasonic, and Capacitive Sensor/Programmable Controller Interface Manual 871-WD001_-EN-E
Miscellaneous Publication
Presence Sensing Brochure SENSOR-BR001_-EN-P
Certifications
Certifications
UK Conformity Assessed UK Conformity Assessed
  • CE Marked for all applicable directives
  • UKCA Marked for all applicable regulations

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Sensors and Switches
  5. Chevron LeftChevron Left 873C Proximity-Style
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose