- Includes cable or micro QD style
- Offers short circuit and reverse polarity protection
- Applications include:
- Object counting
- Wire gauge measuring
- Wire break control
- Presence detection
- Object counting
- Product Selection
- Overview
- Documentation
Overview
Our Bulletin 871R Ring Inductive Proximity Sensors are specialty inductive sensors that determine the presence of metal objects passing through them. Ring sensors are available in 20, 50, and 100 mm ring diameter sizes with minimum ball (target) sizes that range from 6...8 mm.
Certifications
- CE Marked for all applicable directives
- UKCA Marked for all applicable regulations
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
You may also be interested in
Documentation
| Technical Specifications | Publication |
|---|---|
| Inductive Proximity Sensors Specifications | PROX-TD001_-EN-P |
| Miscellaneous | Publication |
|---|---|
| Proximity Sensors Forever Warranty Registration Form | PROX-SB001_-EN-P |